Fluorides
Antimony fluoride solution (01583)
fluoroboric acid containing, assay of Sb min. 8%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Synonyms
- Antimony trifluoride
- Trifluorostibine
- Application
- E-Plating Chemistries
- CAS Number
- 7783-56-4
- Linear Formula
- SbF3
Physical Properties
- Boiling Point/Range
- > 100 °C
- Color
- Colorless
- Melting Point/Range
- No data available
- Physical Form
- Crystalline powder
- Vapor Pressure
- No data available hectopascal
- Odor
- Odorless
- Density
- 1.580 g/cm3 (20 °C)
- pH
- 1.0 (20 °C)
Safety Information
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Glass and silicate-containing materials are attacked
- Bases
- Flammability
- Not applicable
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Packing Group
- II
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Sub Class 1
- 6.1
- UN Number
- 2922
General Information
- Synonyms
- Antimony trifluoride
- Trifluorostibine
- Application
- E-Plating Chemistries
- CAS Number
- 7783-56-4
- Linear Formula
- SbF3
Physical Properties
- Boiling Point/Range
- > 100 °C
- Color
- Colorless
- Melting Point/Range
- No data available
- Physical Form
- Crystalline powder
- Vapor Pressure
- No data available hectopascal
- Odor
- Odorless
- Density
- 1.580 g/cm3 (20 °C)
- pH
- 1.0 (20 °C)
Safety Information
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Glass and silicate-containing materials are attacked
- Bases
- Flammability
- Not applicable
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Packing Group
- II
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Sub Class 1
- 6.1
- UN Number
- 2922
- Synonyms : Antimony trifluoride|Trifluorostibine
- Application : E-Plating Chemistries
- CAS Number : 7783-56-4
- Linear Formula : SbF3
- Boiling Point/Range : > 100 °C
- Color : Colorless
- Melting Point/Range : No data available
- Physical Form : Crystalline powder
- Vapor Pressure : No data available hectopascal
- Odor : Odorless
- Density : 1.580 g/cm3 (20 °C)
- pH : 1.0 (20 °C)
- Corrosivity : Corrosive to metals
- Incompatible Materials : Glass and silicate-containing materials are attacked|Bases
- Flammability : Not applicable
- Self Ignition : Not auto-flammable
- Thermal Decomposition : No decomposition if used as directed
- Packing Group : II
- Chemical Class : 8
- Harmonized System Code : 38249996
- Sub Class 1 : 6.1
- UN Number : 2922
Property
Value
assay of Sb
Min. 8 %
cobalt (Co)
Max. 0.0005 %
copper (Cu)
Max. 0.0005 %
iron (Fe)
Max. 0.01 %
nickel (Ni)
Max. 0.0005 %
lead (Pb)
Max. 0.002 %
zinc (Zn)
Max. 0.002 %
chloride (Cl)
Max. 0.002 %
sulfate (SO4)
Max. 0.02 %
density (D 20)
effective g/ml