Chlorides
Zinc chloride (14423)
special grade, meets analytical specification of Ph. Eur., BP, USP, assay 98.0 - 100.5%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Honeywell provides our customers with brand security and a good user experience by reliably delivering high quality products.• Quality Control. cGMP and HACCP• Ease of handling. Packaging expertise for free flowing materials• Excellence in chemistry. Strong adherence to high purity product standards
Specifications
General Information
- CAS Number
- 7646-85-7
- Linear Formula
- ZnCl2
- Molar Mass
- 136.3 g/mol
- Application
- Oral Care
- UNSPSC Code
- 12352300
- Typical Uses
- Mouthwash
- Grade
- Special grade
- Performance Function
- Amti-halitosis
Physical Properties
- pH
- 5 (20 °C)
- Melting Point/Range
- 287 to 304 °C (1,013 hPa)
- Color
- White
- Physical Form
- Crystalline powder
- Density
- 2.93 g/cm3 (22 °C)
- Odor
- Odorless
- Boiling Point/Range
- No data available
- Vapor Pressure
- Negligible hectopascal
- Formula
- ZnCl₂
Standards & Approvals
- Specifications Met
- Ph. Eur.
- BP
- USP
Safety Information
- Incompatible Materials
- Powdered metals, Corrosive in contact with metals, Bases
- Self Ignition
- Not auto-flammable
- Flammability
- The product is not flammable
- Chemical Stability
- Stable under recommended storage conditions
International Transportation
- Harmonized System Code
- 28273985
- Chemical Class
- 8
- UN Number
- 2331
- Packing Group
- III
General Information
- CAS Number
- 7646-85-7
- Linear Formula
- ZnCl2
- Molar Mass
- 136.3 g/mol
- Application
- Oral Care
- UNSPSC Code
- 12352300
- Typical Uses
- Mouthwash
- Grade
- Special grade
- Performance Function
- Amti-halitosis
Physical Properties
- pH
- 5 (20 °C)
- Melting Point/Range
- 287 to 304 °C (1,013 hPa)
- Color
- White
- Physical Form
- Crystalline powder
- Density
- 2.93 g/cm3 (22 °C)
- Odor
- Odorless
- Boiling Point/Range
- No data available
- Vapor Pressure
- Negligible hectopascal
- Formula
- ZnCl₂
Standards & Approvals
- Specifications Met
- Ph. Eur.
- BP
- USP
Safety Information
- Incompatible Materials
- Powdered metals, Corrosive in contact with metals, Bases
- Self Ignition
- Not auto-flammable
- Flammability
- The product is not flammable
- Chemical Stability
- Stable under recommended storage conditions
International Transportation
- Harmonized System Code
- 28273985
- Chemical Class
- 8
- UN Number
- 2331
- Packing Group
- III
- CAS Number : 7646-85-7
- Linear Formula : ZnCl2
- Molar Mass : 136.3 g/mol
- Application : Oral Care
- UNSPSC Code : 12352300
- Typical Uses : Mouthwash
- Grade : Special grade
- pH : 5 (20 °C)
- Melting Point/Range : 287 to 304 °C (1,013 hPa)
- Color : White
- Physical Form : Crystalline powder
- Density : 2.93 g/cm3 (22 °C)
- Odor : Odorless
- Boiling Point/Range : No data available
- Vapor Pressure : Negligible hectopascal
- Formula : ZnCl₂
- Specifications Met : Ph. Eur.|BP|USP
- Incompatible Materials : Powdered metals, Corrosive in contact with metals, Bases
- Self Ignition : Not auto-flammable
- Flammability : The product is not flammable
- Chemical Stability : Stable under recommended storage conditions
- Harmonized System Code : 28273985
- Chemical Class : 8
- UN Number : 2331
- Packing Group : III
- Performance Function : Amti-halitosis
Brochure
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
application/pdf 153.37 KB
1/23/2023
153.37 KB
Learn about the manufacturing of personal care products
application/pdf 240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
153.37 KB
1/23/2023
153.37 KB
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
153.37 KB
1/23/2023
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
Property
Value
appearance
complying
assay
98.0 - 100.5 %
oxide chloride (as ZnO)
complying
pH (10 %, 20°C)
4.6 - 5.5
ammonium (NH4)
Max. 300 ppm
ammonium (NH4)
complying
arsenic (As)
Max. 0.0002 %
calcium (Ca)
Max. 0.01 %
iron (Fe)
Max. 0.001 %
potassium (K)
Max. 0.02 %
magnesium (Mg)
Max. 0.01 %
sodium (Na)
Max. 0.01 %
lead (Pb)
Max. 0.005 %
total N
Max. 0.005 %
sulfate (SO4)
Max. 200 ppm
Al, Ca, Fe, Mg and heavy metals
complying
alkali and alkaline earth
Max. 1.0 %
residual solvents
complying