https://industrial.honeywell.com/us/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Chlorides

Tin(II) chloride dihydrate (14567)

assay 87.5 - 92.5%

General Information

  • CAS Number
    • 10025-69-1
  • Application
    • Antihalitosis
    • Antigingivitis
    • Toothpaste
  • UNSPSC Code
    • 12352300

Physical Properties

  • Solubility in Water
    • Hydrolyses
  • Boiling Point/Range
    • No data available
  • Color
    • Colorless to Yellowish
  • Physical Form
    • Crystalline powder
  • Odor
    • Odorless

Safety Information

  • Thermal Decomposition
    • 38 °C
  • Incompatible Materials
    • Oxidizing agents, Magnesium, Ethylene oxide, Hydrazine, Nitrates, Potassium, Sodium, Metal carbides
  • Corrosivity
    • Corrosive to metals
  • Chemical Stability
    • Stable under recommended storage conditions.

International Transportation

  • UN Number
    • 3260
  • Chemical Class
    • 8
  • Harmonized System Code
    • 2827392500
  • Packing Group
    • III

General Information

  • CAS Number
    • 10025-69-1
  • Application
    • Antihalitosis
    • Antigingivitis
    • Toothpaste
  • UNSPSC Code
    • 12352300

Physical Properties

  • Solubility in Water
    • Hydrolyses
  • Boiling Point/Range
    • No data available
  • Color
    • Colorless to Yellowish
  • Physical Form
    • Crystalline powder
  • Odor
    • Odorless

Safety Information

  • Thermal Decomposition
    • 38 °C
  • Incompatible Materials
    • Oxidizing agents, Magnesium, Ethylene oxide, Hydrazine, Nitrates, Potassium, Sodium, Metal carbides
  • Corrosivity
    • Corrosive to metals
  • Chemical Stability
    • Stable under recommended storage conditions.

International Transportation

  • UN Number
    • 3260
  • Chemical Class
    • 8
  • Harmonized System Code
    • 2827392500
  • Packing Group
    • III
  • CAS Number : 10025-69-1
  • Application : Antihalitosis|Antigingivitis|Toothpaste
  • UNSPSC Code : 12352300
  • Solubility in Water : Hydrolyses
  • Boiling Point/Range : No data available
  • Color : Colorless to Yellowish
  • Physical Form : Crystalline powder
  • Odor : Odorless
  • Thermal Decomposition : 38 °C
  • Incompatible Materials : Oxidizing agents, Magnesium, Ethylene oxide, Hydrazine, Nitrates, Potassium, Sodium, Metal carbides
  • Corrosivity : Corrosive to metals
  • Chemical Stability : Stable under recommended storage conditions.
  • UN Number : 3260
  • Chemical Class : 8
  • Harmonized System Code : 2827392500
  • Packing Group : III
Image
SKU
Description
alt
CIP900-10579978
Tin(II)-chloride-2-hydrate P 20,0KFT