Chlorides
Sodium chloride (31434)
analytical reagent, Reag. ACS, Reag. ISO, Reag. Ph. Eur., assay min. 99.5%
General Information
- CAS Number
- 7647-14-5
- Molar Mass
- 58.44 g/mol
- Application
- Industrial
- UNSPSC Code
- 12352300
Physical Properties
- Melting Point/Range
- 800 °C
- Solubility in Water
- 20 °C
- Boiling Point/Range
- 1,465 °C (1,013 hPa)
- Color
- Colorless
- Physical Form
- Crystalline powder
- Density
- 2.160 g/cm3 (20 °C)
- Vapor Pressure
- No data available
- pH
- 7.0 (20 °C)
- Odor
- Odorless
Safety Information
- Thermal Decomposition
- No decomposition if used as directed.
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Bromine trifluoride, Lithium
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
International Transportation
- Harmonized System Code
- 25010099
General Information
- CAS Number
- 7647-14-5
- Molar Mass
- 58.44 g/mol
- Application
- Industrial
- UNSPSC Code
- 12352300
Physical Properties
- Melting Point/Range
- 800 °C
- Solubility in Water
- 20 °C
- Boiling Point/Range
- 1,465 °C (1,013 hPa)
- Color
- Colorless
- Physical Form
- Crystalline powder
- Density
- 2.160 g/cm3 (20 °C)
- Vapor Pressure
- No data available
- pH
- 7.0 (20 °C)
- Odor
- Odorless
Safety Information
- Thermal Decomposition
- No decomposition if used as directed.
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Bromine trifluoride, Lithium
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
International Transportation
- Harmonized System Code
- 25010099
- CAS Number : 7647-14-5
- Molar Mass : 58.44 g/mol
- Application : Industrial
- UNSPSC Code : 12352300
- Melting Point/Range : 800 °C
- Solubility in Water : 20 °C
- Boiling Point/Range : 1,465 °C (1,013 hPa)
- Color : Colorless
- Physical Form : Crystalline powder
- Density : 2.160 g/cm3 (20 °C)
- Vapor Pressure : No data available
- pH : 7.0 (20 °C)
- Odor : Odorless
- Thermal Decomposition : No decomposition if used as directed.
- Self Ignition : Not auto-flammable
- Incompatible Materials : Bromine trifluoride, Lithium
- Chemical Stability : Stable under normal conditions.
- Flammability : The product is not flammable.
- Harmonized System Code : 25010099
Image
SKU
Description
CIP900-10228017
SODIUM CHLORIDE 25,0KK