https://industrial.honeywell.com/us/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Chlorides

Potassium chloride (12638)

extra pure, meets analytical specification of USP, FCC, assay (calc. to the dried substance) 99.0 - 100.5%

General Information

  • CAS Number
    • 7447-40-7
  • Molar Mass
    • 74.55 g/mol
  • UNSPSC Code
    • 12352300
  • Application
    • Industrial

Physical Properties

  • Melting Point/Range
    • 772 °C
  • Solubility in Water
    • 20 °C
  • Boiling Point/Range
    • 1,413 °C (1,013 hPa)
  • Color
    • Colorless
  • Physical Form
    • Crystalline powder
  • Density
    • 2 g/cm3 (20 °C)
  • Vapor Pressure
    • No data available
  • pH
    • 5 to 8 (20 °C) as aqueous solution
  • Odor
    • Odorless

Safety Information

  • Thermal Decomposition
    • No decomposition if used as directed.
  • Self Ignition
    • Not auto-flammable
  • Incompatible Materials
    • None known
  • Chemical Stability
    • Stable under normal conditions.
  • Flammability
    • The product is not flammable.

International Transportation

  • Harmonized System Code
    • 3104200000

General Information

  • CAS Number
    • 7447-40-7
  • Molar Mass
    • 74.55 g/mol
  • UNSPSC Code
    • 12352300
  • Application
    • Industrial

Physical Properties

  • Melting Point/Range
    • 772 °C
  • Solubility in Water
    • 20 °C
  • Boiling Point/Range
    • 1,413 °C (1,013 hPa)
  • Color
    • Colorless
  • Physical Form
    • Crystalline powder
  • Density
    • 2 g/cm3 (20 °C)
  • Vapor Pressure
    • No data available
  • pH
    • 5 to 8 (20 °C) as aqueous solution
  • Odor
    • Odorless

Safety Information

  • Thermal Decomposition
    • No decomposition if used as directed.
  • Self Ignition
    • Not auto-flammable
  • Incompatible Materials
    • None known
  • Chemical Stability
    • Stable under normal conditions.
  • Flammability
    • The product is not flammable.

International Transportation

  • Harmonized System Code
    • 3104200000
  • CAS Number : 7447-40-7
  • Molar Mass : 74.55 g/mol
  • UNSPSC Code : 12352300
  • Application : Industrial
  • Melting Point/Range : 772 °C
  • Solubility in Water : 20 °C
  • Boiling Point/Range : 1,413 °C (1,013 hPa)
  • Color : Colorless
  • Physical Form : Crystalline powder
  • Density : 2 g/cm3 (20 °C)
  • Vapor Pressure : No data available
  • pH : 5 to 8 (20 °C) as aqueous solution
  • Odor : Odorless
  • Thermal Decomposition : No decomposition if used as directed.
  • Self Ignition : Not auto-flammable
  • Incompatible Materials : None known
  • Chemical Stability : Stable under normal conditions.
  • Flammability : The product is not flammable.
  • Harmonized System Code : 3104200000
Image
SKU
Description
alt
CIP900-10580301
POTASSIUM CHLORIDE 20,0KFT