Chlorides
Copper(II) chloride dihydrate (12827)
technical, assay (complexometric) min. 98%
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- CAS Number
- 10125-13-0
- Application
- Industrial
Physical Properties
- pH
- 3.0 to 3.8 20 °C as aqueous solution
- Solubility in Water
- 20 °C
- Boiling Point/Range
- 993 °C Anhydrous substance
- Color
- Blue Green
- Odor
- Weak
- Physical Form
- Crystalline powder
- Vapor Pressure
- No data available
- Density
- 2.53 g/cm3 20 °C
Safety Information
- Incompatible Materials
- Corrosive in contact with metals
- Chemical Stability
- Stable under normal conditions.
- Self Ignition
- Not auto-flammable
- Flammability
- The product is not flammable.
International Transportation
- Packing Group
- III
- Chemical Class
- 8
- UN Number
- 2802
- Harmonized System Code
- 2827399000
General Information
- CAS Number
- 10125-13-0
- Application
- Industrial
Physical Properties
- pH
- 3.0 to 3.8 20 °C as aqueous solution
- Solubility in Water
- 20 °C
- Boiling Point/Range
- 993 °C Anhydrous substance
- Color
- Blue Green
- Odor
- Weak
- Physical Form
- Crystalline powder
- Vapor Pressure
- No data available
- Density
- 2.53 g/cm3 20 °C
Safety Information
- Incompatible Materials
- Corrosive in contact with metals
- Chemical Stability
- Stable under normal conditions.
- Self Ignition
- Not auto-flammable
- Flammability
- The product is not flammable.
International Transportation
- Packing Group
- III
- Chemical Class
- 8
- UN Number
- 2802
- Harmonized System Code
- 2827399000
- CAS Number : 10125-13-0
- Application : Industrial
- pH : 3.0 to 3.8 20 °C as aqueous solution
- Solubility in Water : 20 °C
- Boiling Point/Range : 993 °C Anhydrous substance
- Color : Blue Green
- Odor : Weak
- Physical Form : Crystalline powder
- Vapor Pressure : No data available
- Density : 2.53 g/cm3 20 °C
- Incompatible Materials : Corrosive in contact with metals
- Chemical Stability : Stable under normal conditions.
- Self Ignition : Not auto-flammable
- Flammability : The product is not flammable.
- Packing Group : III
- Chemical Class : 8
- UN Number : 2802
- Harmonized System Code : 2827399000
Image
SKU
Description
10094199
COPPER CHLORIDE-2-HYDRATE.-25BAG
Property
Value
assay (complexometric)
Min. 98 %
iron (Fe)
Max. 0.05 %
sulfate (SO4)
Max. 0.1 %