Chlorides
Copper(II) chloride dihydrate (12825)
extra pure, assay min. 99%
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- CAS Number
- 10125-13-0
- Application
- Industrial
Physical Properties
- Boiling Point/Range
- 993 °C Anhydrous substance
- Density
- 2.53 g/cm3 20 °C
- Vapor Pressure
- No data available
- pH
- 3.0 to 3.8 20 °C as aqueous solution
- Physical Form
- Crystalline powder
- Color
- Blue Green
- Odor
- Weak
- Solubility in Water
- 20 °C
Safety Information
- Self Ignition
- Not auto-flammable
- Chemical Stability
- Stable under normal conditions.
- Incompatible Materials
- Corrosive in contact with metals
- Flammability
- The product is not flammable.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28273985
- UN Number
- 2802
- Packing Group
- III
General Information
- CAS Number
- 10125-13-0
- Application
- Industrial
Physical Properties
- Boiling Point/Range
- 993 °C Anhydrous substance
- Density
- 2.53 g/cm3 20 °C
- Vapor Pressure
- No data available
- pH
- 3.0 to 3.8 20 °C as aqueous solution
- Physical Form
- Crystalline powder
- Color
- Blue Green
- Odor
- Weak
- Solubility in Water
- 20 °C
Safety Information
- Self Ignition
- Not auto-flammable
- Chemical Stability
- Stable under normal conditions.
- Incompatible Materials
- Corrosive in contact with metals
- Flammability
- The product is not flammable.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28273985
- UN Number
- 2802
- Packing Group
- III
- CAS Number : 10125-13-0
- Application : Industrial
- Boiling Point/Range : 993 °C Anhydrous substance
- Density : 2.53 g/cm3 20 °C
- Vapor Pressure : No data available
- pH : 3.0 to 3.8 20 °C as aqueous solution
- Physical Form : Crystalline powder
- Color : Blue Green
- Odor : Weak
- Solubility in Water : 20 °C
- Self Ignition : Not auto-flammable
- Chemical Stability : Stable under normal conditions.
- Incompatible Materials : Corrosive in contact with metals
- Flammability : The product is not flammable.
- Chemical Class : 8
- Harmonized System Code : 28273985
- UN Number : 2802
- Packing Group : III
Property
Value
assay
Min. 99 %
arsenic (As)
Max. 0.0005 %
calcium (Ca)
Max. 0.01 %
iron (Fe)
Max. 0.005 %
potassium (K)
Max. 0.01 %
magnesium (Mg)
Max. 0.01 %
sodium (Na)
Max. 0.02 %
total N
Max. 0.01 %
sulfate (SO4)
Max. 0.01 %