Chlorides
Chromium(III) chloride-6-hydrate Extra Pure (12229)
extra pure, meets analytical specification of USP
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Grade
- Extra pure
International Transportation
- Sub Class 1
- USP
General Information
- Grade
- Extra pure
International Transportation
- Sub Class 1
- USP
- Grade : Extra pure
- Sub Class 1 : USP
Property
Value
assay
98.0 - 101.0 %
water insoluble matter
Max. 0.01 %
iron (Fe)
Max. 0.01 %
subst. not precipitated by NH4OH (SO4)
Max. 0.20 %
sulfate (SO4)
Max. 0.01 %
residual solvents
complying