Chlorides
Barium chloride dihydrate (11411)
extra pure, catalyst precursor, assay min. 99%
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- Application
- Industrial
- CAS Number
- 10326-27-9
Physical Properties
- Vapor Pressure
- No data available
- Density
- 3.9 g/cm3 20 °C
- Color
- Colorless
- Solubility in Water
- 25 °C
- Melting Point/Range
- 962 °C Anhydrous substance
- Odor
- Odorless
- pH
- 5.0 to 7.0 20 °C
- Boiling Point/Range
- 1,560 °C 1,013 hPa
- Physical Form
- Crystalline powder
Safety Information
- Flammability
- The product is not flammable.
- Chemical Stability
- Stable under recommended storage conditions.
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Incompatible with acids
International Transportation
- UN Number
- 1564
- Packing Group
- III
- Chemical Class
- 6.1
- Harmonized System Code
- 28273985
General Information
- Application
- Industrial
- CAS Number
- 10326-27-9
Physical Properties
- Vapor Pressure
- No data available
- Density
- 3.9 g/cm3 20 °C
- Color
- Colorless
- Solubility in Water
- 25 °C
- Melting Point/Range
- 962 °C Anhydrous substance
- Odor
- Odorless
- pH
- 5.0 to 7.0 20 °C
- Boiling Point/Range
- 1,560 °C 1,013 hPa
- Physical Form
- Crystalline powder
Safety Information
- Flammability
- The product is not flammable.
- Chemical Stability
- Stable under recommended storage conditions.
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Incompatible with acids
International Transportation
- UN Number
- 1564
- Packing Group
- III
- Chemical Class
- 6.1
- Harmonized System Code
- 28273985
- Application : Industrial
- CAS Number : 10326-27-9
- Vapor Pressure : No data available
- Density : 3.9 g/cm3 20 °C
- Color : Colorless
- Solubility in Water : 25 °C
- Melting Point/Range : 962 °C Anhydrous substance
- Odor : Odorless
- pH : 5.0 to 7.0 20 °C
- Boiling Point/Range : 1,560 °C 1,013 hPa
- Physical Form : Crystalline powder
- Flammability : The product is not flammable.
- Chemical Stability : Stable under recommended storage conditions.
- Self Ignition : Not auto-flammable
- Incompatible Materials : Incompatible with acids
- UN Number : 1564
- Packing Group : III
- Chemical Class : 6.1
- Harmonized System Code : 28273985
Property
Value
assay
Min. 99 %
pH (5 %, 20°C)
5 - 7
calcium (Ca)
Max. 0.02 %
iron (Fe)
Max. 0.001 %
potassium (K)
Max. 0.01 %
magnesium (Mg)
Max. 0.002 %
sodium (Na)
Max. 0.02 %
heavy metals (as Pb)
Max. 0.002 %