Chlorides
Aluminum chloride solution (11018)
catalyst for PVA adhesives, assay 26.5 - 28.5% AlCl3 in water
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- UNSPSC Code
- 12352300
- CAS Number
- 7784-13-6
- Linear Formula
- AlCl3-Lsg.
Physical Properties
- pH
- 3 (20 °C)
- Melting Point/Range
- No data available
- Color
- Colorless
- Odor
- Stinging
- Vapor Pressure
- similar to water hectopascal
- Density
- 1.26 g/cm3 (20 °C)
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- Physical Form
- Crystalline powder
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Thermal Decomposition
- No decomposition if used as directed.
- Flammability
- Not applicable
- Incompatible Materials
- Reactions with various metals, Reactions with strong alkalies
- Corrosivity
- Corrosive to metals
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28273200
- Packing Group
- III
- UN Number
- 2581
General Information
- UNSPSC Code
- 12352300
- CAS Number
- 7784-13-6
- Linear Formula
- AlCl3-Lsg.
Physical Properties
- pH
- 3 (20 °C)
- Melting Point/Range
- No data available
- Color
- Colorless
- Odor
- Stinging
- Vapor Pressure
- similar to water hectopascal
- Density
- 1.26 g/cm3 (20 °C)
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- Physical Form
- Crystalline powder
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Thermal Decomposition
- No decomposition if used as directed.
- Flammability
- Not applicable
- Incompatible Materials
- Reactions with various metals, Reactions with strong alkalies
- Corrosivity
- Corrosive to metals
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28273200
- Packing Group
- III
- UN Number
- 2581
- UNSPSC Code : 12352300
- CAS Number : 7784-13-6
- Linear Formula : AlCl3-Lsg.
- pH : 3 (20 °C)
- Melting Point/Range : No data available
- Color : Colorless
- Odor : Stinging
- Vapor Pressure : similar to water hectopascal
- Density : 1.26 g/cm3 (20 °C)
- Boiling Point/Range : > 100 °C (1,013 hPa)
- Physical Form : Crystalline powder
- Chemical Stability : Stable under recommended storage conditions.
- Thermal Decomposition : No decomposition if used as directed.
- Flammability : Not applicable
- Incompatible Materials : Reactions with various metals, Reactions with strong alkalies
- Corrosivity : Corrosive to metals
- Self Ignition : Not auto-flammable
- Chemical Class : 8
- Harmonized System Code : 28273200
- Packing Group : III
- UN Number : 2581
Property
Value
assay
26.5 - 28.5 %
arsenic (As)
Max. 0.001 %
iron (Fe)
Max. 0.005 %
heavy metals (as Pb)
Max. 0.002 %