Bromides
Copper(I) bromide (02116)
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Property
Value
assay
Min. 97 %
insoluble in HCl
Max. 0.02 %
arsenic (As)
Max. 0.005 %
iron (Fe)
Max. 0.05 %
subst. not precip. by H2S (SO4)
Max. 0.3 %
sulfate (SO4)
Max. 0.5 %