EDTA Salts
Ethylene diaminetetraacetic acid disodium salt dihydrate (27285)
extra pure, meets analytical specification of Ph. Eur., BP, USP, FCC, assay (calc. to the dried substance) 99.0 - 101.0%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Molar Mass
- 372.24 g/mol
- Application
- Oral Care
- CAS Number
- 6381-92-6
- Grade
- Extra pure
- Typical Uses
- Toothpaste
- Mouthwash
- Performance Function
- Softener
Physical Properties
- Odor
- Odorless
- Physical Form
- Crystalline powder
- pH
- 4 to 5 at 50 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
- Density
- No data available
- Color
- Colorless
- Boiling Point/Range
- No data available
Standards & Approvals
- Specifications Met
- Ph. Eur.
- BP
- USP
- FCC
Safety Information
- Thermal Decomposition
- 252 °C
- Flammability
- This product is not easily inflammable
- Incompatible Materials
- Oxidizing agents
- Chemical Stability
- Stable under recommended storage conditions
International Transportation
- Harmonized System Code
- 2922498000
General Information
- Molar Mass
- 372.24 g/mol
- Application
- Oral Care
- CAS Number
- 6381-92-6
- Grade
- Extra pure
- Typical Uses
- Toothpaste
- Mouthwash
- Performance Function
- Softener
Physical Properties
- Odor
- Odorless
- Physical Form
- Crystalline powder
- pH
- 4 to 5 at 50 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
- Density
- No data available
- Color
- Colorless
- Boiling Point/Range
- No data available
Standards & Approvals
- Specifications Met
- Ph. Eur.
- BP
- USP
- FCC
Safety Information
- Thermal Decomposition
- 252 °C
- Flammability
- This product is not easily inflammable
- Incompatible Materials
- Oxidizing agents
- Chemical Stability
- Stable under recommended storage conditions
International Transportation
- Harmonized System Code
- 2922498000
- Molar Mass : 372.24 g/mol
- Application : Oral Care
- CAS Number : 6381-92-6
- Grade : Extra pure
- Typical Uses : Toothpaste|Mouthwash
- Odor : Odorless
- Physical Form : Crystalline powder
- pH : 4 to 5 at 50 g/l (20 °C)
- Vapor Pressure : No data available hectopascal
- Density : No data available
- Color : Colorless
- Boiling Point/Range : No data available
- Specifications Met : Ph. Eur.|BP|USP|FCC
- Thermal Decomposition : 252 °C
- Flammability : This product is not easily inflammable
- Incompatible Materials : Oxidizing agents
- Chemical Stability : Stable under recommended storage conditions
- Harmonized System Code : 2922498000
- Performance Function : Softener
Brochure
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
application/pdf 153.37 KB
1/23/2023
153.37 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
153.37 KB
1/23/2023
153.37 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
153.37 KB
1/23/2023
Product Number
SKUs
Image
SKU
Description
10094375
EDTA DISODIUM SALT-2-HYDRATE.-25BOX
Image
SKU
Description
10094375
EDTA DISODIUM SALT-2-HYDRATE.-25BOX
Property
Value
identity (IR)
complying
assay (calc. to the dried substance)
99.0 - 101.0 %
loss on drying (150°C)
8.7 - 11.4 %
pH (1 %,25°C)
4.3 - 4.7
pH (5 %, 25 °C)
4.0 - 6.0
pH (5 %, 20°C)
4.0 - 5.0
arsenic (As)
Max. 0.0001 %
calcium (Ca)
complying
iron (Fe)
Max. 10 ppm
lead (Pb)
Max. 10 ppm
heavy metals (as Pb)
Max. 10 ppm
chloride (Cl)
Max. 0.01 %
cyanide (CN)
Max. 0.001 %
sulfate (SO4)
Max. 0.05 %
nitrilotriacetic acid (HPLC)
Max. 0.1 %
residual solvents
complying
appearance of the solution
complying