Carbonate Salts
Sodium carbonate (31432)
analytical reagent, Reag. ACS, Reag. ISO, Reag. Ph. Eur., assay (calc. to the dried substance) min. 99.8%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Linear Formula
- Na2CO3
- Application
- Oral Care
- CAS Number
- 497-19-8
- Molar Mass
- 105.99 g/mol
- Typical Uses
- Mouthwash
- Dentistry
- Performance Function
- pH
Physical Properties
- Vapor Pressure
- No data available hectopascal
- Odor
- Odorless
- pH
- 11.3 at 10 g/l (20 °C)
- Density
- 2.53 g/cm3 (20 °C)
- Melting Point/Range
- 854 °C
- Color
- White
- Physical Form
- Crystalline powder
Standards & Approvals
- Specifications Met
- Ph. Eur.
Safety Information
- Flammability
- The product is not flammable
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed: > 400 °C
- Chemical Stability
- Stable under normal conditions
International Transportation
- Harmonized System Code
- 2836200000
General Information
- Linear Formula
- Na2CO3
- Application
- Oral Care
- CAS Number
- 497-19-8
- Molar Mass
- 105.99 g/mol
- Typical Uses
- Mouthwash
- Dentistry
- Performance Function
- pH
Physical Properties
- Vapor Pressure
- No data available hectopascal
- Odor
- Odorless
- pH
- 11.3 at 10 g/l (20 °C)
- Density
- 2.53 g/cm3 (20 °C)
- Melting Point/Range
- 854 °C
- Color
- White
- Physical Form
- Crystalline powder
Standards & Approvals
- Specifications Met
- Ph. Eur.
Safety Information
- Flammability
- The product is not flammable
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed: > 400 °C
- Chemical Stability
- Stable under normal conditions
International Transportation
- Harmonized System Code
- 2836200000
- Linear Formula : Na2CO3
- Application : Oral Care
- CAS Number : 497-19-8
- Molar Mass : 105.99 g/mol
- Typical Uses : Mouthwash|Dentistry
- Vapor Pressure : No data available hectopascal
- Odor : Odorless
- pH : 11.3 at 10 g/l (20 °C)
- Density : 2.53 g/cm3 (20 °C)
- Melting Point/Range : 854 °C
- Color : White
- Physical Form : Crystalline powder
- Specifications Met : Ph. Eur.
- Flammability : The product is not flammable
- Self Ignition : Not auto-flammable
- Thermal Decomposition : No decomposition if used as directed: > 400 °C
- Chemical Stability : Stable under normal conditions
- Harmonized System Code : 2836200000
- Performance Function : pH
Brochure
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
application/pdf 153.37 KB
1/23/2023
153.37 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
153.37 KB
1/23/2023
153.37 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
153.37 KB
1/23/2023
Product Number
SKUs
Image
SKU
Description
10094566
SODIUM CARBONATE ANHYDROUS.-25BOX
Image
SKU
Description
10094566
SODIUM CARBONATE ANHYDROUS.-25BOX
Property
Value
assay (calc. to the dried substance)
Min. 99.8 %
loss on drying (300°C)
Max. 0.5 %
water insoluble matter
Max. 0.01 %
silver (Ag)
Max. 0.0005 %
aluminium (Al)
Max. 0.001 %
arsenic (As)
Max. 0.00005 %
barium (Ba)
Max. 0.0005 %
bismuth (Bi)
Max. 0.0005 %
calcium (Ca)
Max. 0.005 %
cadmium (Cd)
Max. 0.0005 %
cobalt (Co)
Max. 0.0005 %
chromium (Cr)
Max. 0.0005 %
copper (Cu)
Max. 0.0005 %
iron (Fe)
Max. 5 ppm
lithium (Li)
Max. 0.0005 %
potassium (K)
Max. 0.005 %
manganese (Mn)
Max. 0.0005 %
magnesium (Mg)
Max. 0.002 %
molybdenum (Mo)
Max. 0.0005 %
nickel (Ni)
Max. 0.0005 %
lead (Pb)
Max. 0.0005 %
strontium (Sr)
Max. 0.0005 %
zinc (Zn)
Max. 0.0005 %
heavy metals (as Pb)
Max. 0.0005 %
heavy metals (ICP) ACS
Max. 5 ppm
chloride (Cl)
Max. 0.001 %
total N
Max. 0.001 %
total S (as SO4)
Max. 0.003 %
phosphate (PO4)
Max. 0.001 %
silicate (as SiO2)
Max. 0.002 %
residual solvents
complying