Carbonate Salts
Ammonium Carbonate (11204)
meets analytical specification of NF, Ph. Franc., FCC
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Grade
- Extra pure
General Information
- Grade
- Extra pure
- Grade : Extra pure
Property
Value
assay of NH3
30.0 - 34.0 %
non-volatile matter
Max. 0.05 %
residue on ignition (SO4)
Max. 0.05 %
arsenic (As)
Max. 0.0003 %
iron (Fe)
Max. 0.0005 %
lead (Pb)
Max. 0.0003 %
heavy metals (as Pb)
Max. 0.0005 %
chloride (Cl)
Max. 0.001 %
sulfate (SO4)
Max. 0.005 %
appearance of the solution
complying
residual solvents
complying