Acetates
Zinc acetate dihydrate (25056)
technical, assay min. 99%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Linear Formula
- ZnAc
- Molar Mass
- 219.51 g/mol
- CAS Number
- 5970-45-6
- Grade
- Technical
Physical Properties
- Melting Point/Range
- 100 °C
- pH
- 6.0 to 8.0 (20 °C)
- Density
- 1.750 g/cm3 (20 °C)
- Physical Form
- Crystalline powder
- Odor
- Vinegar-like
- Vapor Pressure
- No data available hectopascal
- Boiling Point/Range
- No data available
- Color
- Grey
Safety Information
- Flammability
- This product is not easily inflammable
- Incompatible Materials
- Oxidizing agents
- Chemical Stability
- No decomposition if stored and applied as directed
- Thermal Decomposition
- No decomposition if used as directed
- Self Ignition
- Not auto-flammable
International Transportation
- Harmonized System Code
- 2915295000
- Packing Group
- III
- Chemical Class
- 9
- UN Number
- 3077
General Information
- Linear Formula
- ZnAc
- Molar Mass
- 219.51 g/mol
- CAS Number
- 5970-45-6
- Grade
- Technical
Physical Properties
- Melting Point/Range
- 100 °C
- pH
- 6.0 to 8.0 (20 °C)
- Density
- 1.750 g/cm3 (20 °C)
- Physical Form
- Crystalline powder
- Odor
- Vinegar-like
- Vapor Pressure
- No data available hectopascal
- Boiling Point/Range
- No data available
- Color
- Grey
Safety Information
- Flammability
- This product is not easily inflammable
- Incompatible Materials
- Oxidizing agents
- Chemical Stability
- No decomposition if stored and applied as directed
- Thermal Decomposition
- No decomposition if used as directed
- Self Ignition
- Not auto-flammable
International Transportation
- Harmonized System Code
- 2915295000
- Packing Group
- III
- Chemical Class
- 9
- UN Number
- 3077
- Linear Formula : ZnAc
- Molar Mass : 219.51 g/mol
- CAS Number : 5970-45-6
- Grade : Technical
- Melting Point/Range : 100 °C
- pH : 6.0 to 8.0 (20 °C)
- Density : 1.750 g/cm3 (20 °C)
- Physical Form : Crystalline powder
- Odor : Vinegar-like
- Vapor Pressure : No data available hectopascal
- Boiling Point/Range : No data available
- Color : Grey
- Flammability : This product is not easily inflammable
- Incompatible Materials : Oxidizing agents
- Chemical Stability : No decomposition if stored and applied as directed
- Thermal Decomposition : No decomposition if used as directed
- Self Ignition : Not auto-flammable
- Harmonized System Code : 2915295000
- Packing Group : III
- Chemical Class : 9
- UN Number : 3077
Property
Value
assay
Min. 99 %
iron (Fe)
Max. 0.01 %
lead (Pb)
Max. 0.005 %