Acetates
Strontium acetate hemihydrate (25072)
special quality, catalyst precursor, assay 98 - 101%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Honeywell provides our customers with brand security and a good user experience by reliably delivering high quality products.• Quality Control. cGMP and HACCP• Ease of handling. Packaging expertise for free flowing materials• Excellence in chemistry. Strong adherence to high purity product standards
Specifications
General Information
- Linear Formula
- SrAc
- CAS Number
- 14692-29-6
- Application
- Oral Care
- Typical Uses
- Toothpaste
- Grade
- Special quality
- Performance Function
- Desensitizer
Physical Properties
- Melting Point/Range
- No data available
- Boiling Point/Range
- No data available
- Physical Form
- Crystalline powder
- Density
- 2.100 g/cm3 (20 °C)
- Vapor Pressure
- No data available hectopascal
- Color
- Colorless
- Odor
- Vinegar-Like
- Formula
- SrAc
- pH
- 7.0 to 9.0 (20 °C)
Safety Information
- Incompatible Materials
- Oxidizing agents, Acids
- Thermal Decomposition
- 150 °C
- Flammability
- No data available
- Chemical Stability
- Stable under normal conditions.
International Transportation
- Harmonized System Code
- 2915295000
General Information
- Linear Formula
- SrAc
- CAS Number
- 14692-29-6
- Application
- Oral Care
- Typical Uses
- Toothpaste
- Grade
- Special quality
- Performance Function
- Desensitizer
Physical Properties
- Melting Point/Range
- No data available
- Boiling Point/Range
- No data available
- Physical Form
- Crystalline powder
- Density
- 2.100 g/cm3 (20 °C)
- Vapor Pressure
- No data available hectopascal
- Color
- Colorless
- Odor
- Vinegar-Like
- Formula
- SrAc
- pH
- 7.0 to 9.0 (20 °C)
Safety Information
- Incompatible Materials
- Oxidizing agents, Acids
- Thermal Decomposition
- 150 °C
- Flammability
- No data available
- Chemical Stability
- Stable under normal conditions.
International Transportation
- Harmonized System Code
- 2915295000
- Linear Formula : SrAc
- CAS Number : 14692-29-6
- Application : Oral Care
- Typical Uses : Toothpaste
- Grade : Special quality
- Melting Point/Range : No data available
- Boiling Point/Range : No data available
- Physical Form : Crystalline powder
- Density : 2.100 g/cm3 (20 °C)
- Vapor Pressure : No data available hectopascal
- Color : Colorless
- Odor : Vinegar-Like
- Formula : SrAc
- pH : 7.0 to 9.0 (20 °C)
- Incompatible Materials : Oxidizing agents, Acids
- Thermal Decomposition : 150 °C
- Flammability : No data available
- Chemical Stability : Stable under normal conditions.
- Harmonized System Code : 2915295000
- Performance Function : Desensitizer
Brochure
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
application/pdf 153.37 KB
1/23/2023
153.37 KB
Learn about the manufacturing of personal care products
application/pdf 240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
153.37 KB
1/23/2023
153.37 KB
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
153.37 KB
1/23/2023
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
Property
Value
strontium
present
acetate
positive
assay
98 - 101 %
loss on drying (105°C)
Max. 0.15 %
pH (5 %, 20°C)
7.4 - 8.4
acid soluble lead (Pb)
Max. 0.001 %
barium (Ba)
Max. 0.02 %
water insoluble SiO2
0.25 - 0.75 %
appear: fine white cryst. powder
complying
odour : slight of acetic acid
complying