Acetates
Magnesium acetate tetrahydrate (25075)
pure B, assay min. 99.0%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
One of the more prevalent uses of magnesium acetate is in the mixture called calcium magnesium acetate (CMA). It is a mixture of calcium acetate and magnesium acetate. CMA is thought of as an environmentally friendly alternative deicer to NaCl and CaCl2. CMA also acts as a powerful SO2, NOx, and toxic particulate emission control agent in coal combustion processes to reduce acid rain, and as an effective catalyst for the facilitation of coal combustion.
Specifications
General Information
- Application
- E-Catalyst
- UNSPSC Code
- 12352300
- CAS Number
- 16674-78-5
- Molar Mass
- 214.45 g/mol
- Linear Formula
- MgAc
- Grade
- Pure
Physical Properties
- Color
- Colorless
- Boiling Point/Range
- Not applicable
- Density
- 1.45 g/cm3 (20 °C)
- Physical Form
- Crystalline powder
- Odor
- Vinegar-Like
- Melting Point/Range
- 68 °C
- Vapor Pressure
- Not applicable hectopascal
- pH
- 8 to 9 (20 °C)
Safety Information
- Incompatible Materials
- Strong oxidizing agents
- Thermal Decomposition
- Loss of water of crystallization on heating: 320 °C
- Chemical Stability
- Stable under normal conditions
- Flammability
- This product is not easily inflammable
International Transportation
- Harmonized System Code
- 2915295000
General Information
- Application
- E-Catalyst
- UNSPSC Code
- 12352300
- CAS Number
- 16674-78-5
- Molar Mass
- 214.45 g/mol
- Linear Formula
- MgAc
- Grade
- Pure
Physical Properties
- Color
- Colorless
- Boiling Point/Range
- Not applicable
- Density
- 1.45 g/cm3 (20 °C)
- Physical Form
- Crystalline powder
- Odor
- Vinegar-Like
- Melting Point/Range
- 68 °C
- Vapor Pressure
- Not applicable hectopascal
- pH
- 8 to 9 (20 °C)
Safety Information
- Incompatible Materials
- Strong oxidizing agents
- Thermal Decomposition
- Loss of water of crystallization on heating: 320 °C
- Chemical Stability
- Stable under normal conditions
- Flammability
- This product is not easily inflammable
International Transportation
- Harmonized System Code
- 2915295000
- Application : E-Catalyst
- UNSPSC Code : 12352300
- CAS Number : 16674-78-5
- Molar Mass : 214.45 g/mol
- Linear Formula : MgAc
- Grade : Pure
- Color : Colorless
- Boiling Point/Range : Not applicable
- Density : 1.45 g/cm3 (20 °C)
- Physical Form : Crystalline powder
- Odor : Vinegar-Like
- Melting Point/Range : 68 °C
- Vapor Pressure : Not applicable hectopascal
- pH : 8 to 9 (20 °C)
- Incompatible Materials : Strong oxidizing agents
- Thermal Decomposition : Loss of water of crystallization on heating: 320 °C
- Chemical Stability : Stable under normal conditions
- Flammability : This product is not easily inflammable
- Harmonized System Code : 2915295000
Property
Value
assay
Min. 99.0 %
assay of Mg (as MgO)
18.6 - 19.2 %
residue on ignition (950 °C, 5 h)
effective %
calcium (Ca)
Max. 0.2 %
cadmium (Cd)
Max. 0.001 %
chromium (Cr)
Max. 0.001 %
iron (Fe)
Max. 0.001 %
mercury (Hg)
Max. 0.001 %
lead (Pb)
Max. 0.001 %
heavy metals (as Pb)
Max. 0.001 %
chloride (Cl)
Max. 0.005 %
nitrate (NO3)
Max. 0.01 %
sulfate (SO4)
Max. 0.03 %
water insoluble matter
Max. 0.01 %
pH (10 %, 20°C)
7.8 - 8.6
flowability
complying
absence of radioactive components
complying