Acetates
Lead(II) acetate trihydrate (32306)
basic Reag. ACS, for sugar analysis according to Horne
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Honeywell provides food grade inorganic salts and extra low bromide content for industry/domestic reverse osmosis systems.
Specifications
General Information
- CAS Number
- 51404-69-4
- Linear Formula
- PbAc
- Molar Mass
- 566.50 g/mol
Physical Properties
- pH
- No data available
- Odor
- Weak
- Density
- 3.58 g/cm3 (20 °C)
- Vapor Pressure
- No data available hectopascal
- Physical Form
- Crystalline powder
- Color
- White
Safety Information
- Incompatible Materials
- Strong oxidizing agents, Acids
- Self Ignition
- Not auto-flammable
- Chemical Stability
- Stable under normal conditions.
- Flammability
- Not classified due to data which are conclusive although insufficient for classification.
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 2915295000
- UN Number
- 2291
- Packing Group
- III
General Information
- CAS Number
- 51404-69-4
- Linear Formula
- PbAc
- Molar Mass
- 566.50 g/mol
Physical Properties
- pH
- No data available
- Odor
- Weak
- Density
- 3.58 g/cm3 (20 °C)
- Vapor Pressure
- No data available hectopascal
- Physical Form
- Crystalline powder
- Color
- White
Safety Information
- Incompatible Materials
- Strong oxidizing agents, Acids
- Self Ignition
- Not auto-flammable
- Chemical Stability
- Stable under normal conditions.
- Flammability
- Not classified due to data which are conclusive although insufficient for classification.
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 2915295000
- UN Number
- 2291
- Packing Group
- III
- CAS Number : 51404-69-4
- Linear Formula : PbAc
- Molar Mass : 566.50 g/mol
- pH : No data available
- Odor : Weak
- Density : 3.58 g/cm3 (20 °C)
- Vapor Pressure : No data available hectopascal
- Physical Form : Crystalline powder
- Color : White
- Incompatible Materials : Strong oxidizing agents, Acids
- Self Ignition : Not auto-flammable
- Chemical Stability : Stable under normal conditions.
- Flammability : Not classified due to data which are conclusive although insufficient for classification.
- Chemical Class : 6.1
- Harmonized System Code : 2915295000
- UN Number : 2291
- Packing Group : III
Brochure
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
application/pdf 240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
Property
Value
total Pb (as PbO)
Min. 75.0 %
basic Pb (as PbO)
Min. 33.0 %
loss on drying (105°C, 2 h)
Max. 1.0 %
water insoluble matter
Max. 1.0 %
insoluble in acetic acid
Max. 0.02 %
calcium (Ca)
Max. 0.005 %
cadmium (Cd)
Max. 0.001 %
cobalt (Co)
Max. 0.001 %
copper (Cu)
Max. 0.002 %
iron (Fe)
Max. 0.002 %
potassium (K)
Max. 0.01 %
magnesium (Mg)
Max. 0.005 %
sodium (Na)
Max. 0.01 %
nickel (Ni)
Max. 0.001 %
zinc (Zn)
Max. 0.001 %
chloride (Cl)
Max. 0.003 %
nitrate (NO3)
Max. 0.003 %