Acetates
Barium acetate (32305)
analytical reagent, Reag. ACS, catalyst precursor, assay 99.0 - 102.0%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Barium acetate is used as a mordant for printing textile fabrics, for drying paints and varnishes and in lubricating oil. In chemistry, it is used in the preparation of other acetates; and as a catalyst in organic synthesis.
Specifications
General Information
- CAS Number
- 543to80to6
- Application
- E-Catalyst
- Linear Formula
- BaAc
Physical Properties
- Physical Form
- Crystalline powder
- Odor
- Vinegar-Like
- Boiling Point/Range
- Decomposes on heating.
- Color
- Colorless
- Density
- 2.46 g/cm3 (20 °C)
- pH
- 7.0 to 8.5 (20 °C)
- Melting Point/Range
- No data available
- Vapor Pressure
- No data available hectopascal
Safety Information
- Flammability
- This product is not easily inflammable.
- Incompatible Materials
- Strong oxidizing agents, Acids
- Self Ignition
- Not auto-flammable
- Chemical Stability
- Stable under recommended storage conditions.
International Transportation
- Harmonized System Code
- 2915295000
General Information
- CAS Number
- 543to80to6
- Application
- E-Catalyst
- Linear Formula
- BaAc
Physical Properties
- Physical Form
- Crystalline powder
- Odor
- Vinegar-Like
- Boiling Point/Range
- Decomposes on heating.
- Color
- Colorless
- Density
- 2.46 g/cm3 (20 °C)
- pH
- 7.0 to 8.5 (20 °C)
- Melting Point/Range
- No data available
- Vapor Pressure
- No data available hectopascal
Safety Information
- Flammability
- This product is not easily inflammable.
- Incompatible Materials
- Strong oxidizing agents, Acids
- Self Ignition
- Not auto-flammable
- Chemical Stability
- Stable under recommended storage conditions.
International Transportation
- Harmonized System Code
- 2915295000
- CAS Number : 543to80to6
- Application : E-Catalyst
- Linear Formula : BaAc
- Physical Form : Crystalline powder
- Odor : Vinegar-Like
- Boiling Point/Range : Decomposes on heating.
- Color : Colorless
- Density : 2.46 g/cm3 (20 °C)
- pH : 7.0 to 8.5 (20 °C)
- Melting Point/Range : No data available
- Vapor Pressure : No data available hectopascal
- Flammability : This product is not easily inflammable.
- Incompatible Materials : Strong oxidizing agents, Acids
- Self Ignition : Not auto-flammable
- Chemical Stability : Stable under recommended storage conditions.
- Harmonized System Code : 2915295000
Property
Value
assay
99.0 - 102.0 %
water insoluble matter
Max. 0.005 %
pH (5 %, 20°C)
7 - 8.5
calcium (Ca)
Max. 0.002 %
iron (Fe)
Max. 0.0005 %
potassium (K)
Max. 0.003 %
magnesium (Mg)
Max. 0.001 %
sodium (Na)
Max. 0.005 %
strontium (Sr)
Max. 0.2 %
heavy metals (as Pb)
Max. 5 ppm
chloride (Cl)
Max. 0.0005 %
oxidizing subst. (as NO3)
Max. 0.005 %
KMNO4 red. matter(as HCOOH)
Max. 0.025 %