Acetates
Aluminum acetate (25001)
basic, powder, meets analytical specification of DAC, assay of Al 12.5 - 18.4%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Aluminum acetate is used as a mordant in dyeing and printing textiles, for fire-proofing fabrics, for waterproofing cloth, as an antiseptic, an astringent, and in antiperspirant applications.
Specifications
General Information
- Linear Formula
- Al-Ac
- Molar Mass
- 103 g/mol
- CAS Number
- 142-03-0
- Grade
- Basic
Physical Properties
- Vapor Pressure
- Negligible hectopascal
- Boiling Point/Range
- No data available
- Melting Point/Range
- No data available
- Density
- No data available
- Physical Form
- Crystalline powder
- pH
- 4.8 (20 °C)
- Color
- Off-White
- Odor
- Vinegar-like
Standards & Approvals
- Specifications Met
- DAC
Safety Information
- Incompatible Materials
- None known
- Chemical Stability
- Stable under normal conditions.
- Flammability
- No data available
International Transportation
- Harmonized System Code
- 2915295000
General Information
- Linear Formula
- Al-Ac
- Molar Mass
- 103 g/mol
- CAS Number
- 142-03-0
- Grade
- Basic
Physical Properties
- Vapor Pressure
- Negligible hectopascal
- Boiling Point/Range
- No data available
- Melting Point/Range
- No data available
- Density
- No data available
- Physical Form
- Crystalline powder
- pH
- 4.8 (20 °C)
- Color
- Off-White
- Odor
- Vinegar-like
Standards & Approvals
- Specifications Met
- DAC
Safety Information
- Incompatible Materials
- None known
- Chemical Stability
- Stable under normal conditions.
- Flammability
- No data available
International Transportation
- Harmonized System Code
- 2915295000
- Linear Formula : Al-Ac
- Molar Mass : 103 g/mol
- CAS Number : 142-03-0
- Grade : Basic
- Vapor Pressure : Negligible hectopascal
- Boiling Point/Range : No data available
- Melting Point/Range : No data available
- Density : No data available
- Physical Form : Crystalline powder
- pH : 4.8 (20 °C)
- Color : Off-White
- Odor : Vinegar-like
- Specifications Met : DAC
- Incompatible Materials : None known
- Chemical Stability : Stable under normal conditions.
- Flammability : No data available
- Harmonized System Code : 2915295000
Product Number
SKUs
Image
SKU
Description
10189968
ALUMINIUM ACETATE BASIC, POWDER 25,0KS
Image
SKU
Description
10189968
ALUMINIUM ACETATE BASIC, POWDER 25,0KS
Property
Value
assay of Al
12.5 - 18.4 %
insoluble in HCl
Max. 0.05 %
pH
4.0 - 5.0
Ca + Mg (as Mg)
Max. 2 %
iron (Fe)
Max. 0.02 %
sodium (Na)
Max. 1 %
heavy metals (as Pb)
Max. 0.002 %
chloride (Cl)
Max. 0.01 %
sulfate (SO4)
Max. 2 %
appearance of the solution
complying
residual solvents
complying