/content/industrial/us/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Acids & Bases

Sulfuric acid 95-97% (07208)

extra pure, meets analytical specification of Ph. Eur., assay 95.0 - 97.0%

Request Free Samples
Sulfuric acid is used in the chemical industry for production of detergents, synthetic resins, dyestuffs, pharmaceuticals, petroleum catalysts, insecticides and antifreeze, as well as in various processes such as oil well acidicizing, aluminium reduction, paper sizing, water treatment. 

General Information

  • CAS Number
    • 7664-93-9
  • Molar Mass
    • 98.08 g/mol
  • Application
    • Industrial

Physical Properties

  • Boiling Point/Range
    • 310 °C (1,013 hPa)
  • Color
    • Colorless
  • Physical Form
    • Crystalline powder
  • Vapor Pressure
    • Negligible
  • Odor
    • Odorless
  • Melting Point/Range
    • -14 to -10 °C
  • pH
    • Acidic

Safety Information

  • Flammability
    • Not applicable
  • Chemical Stability
    • Stable under recommended storage conditions.
  • Incompatible Materials
    • Gives off hydrogen by reaction with metals, Reacts violently with water, Nitriles, Sulphides, Cyanides, Aldehydes, Alcohols, Amines, Copper
  • Thermal Decomposition
    • 338 °C

International Transportation

  • Packing Group
    • II
  • Chemical Class
    • 8
  • UN Number
    • 1830
  • Harmonized System Code
    • 28070000

General Information

  • CAS Number
    • 7664-93-9
  • Molar Mass
    • 98.08 g/mol
  • Application
    • Industrial

Physical Properties

  • Boiling Point/Range
    • 310 °C (1,013 hPa)
  • Color
    • Colorless
  • Physical Form
    • Crystalline powder
  • Vapor Pressure
    • Negligible
  • Odor
    • Odorless
  • Melting Point/Range
    • -14 to -10 °C
  • pH
    • Acidic

Safety Information

  • Flammability
    • Not applicable
  • Chemical Stability
    • Stable under recommended storage conditions.
  • Incompatible Materials
    • Gives off hydrogen by reaction with metals, Reacts violently with water, Nitriles, Sulphides, Cyanides, Aldehydes, Alcohols, Amines, Copper
  • Thermal Decomposition
    • 338 °C

International Transportation

  • Packing Group
    • II
  • Chemical Class
    • 8
  • UN Number
    • 1830
  • Harmonized System Code
    • 28070000
  • CAS Number : 7664-93-9
  • Molar Mass : 98.08 g/mol
  • Application : Industrial
  • Boiling Point/Range : 310 °C (1,013 hPa)
  • Color : Colorless
  • Physical Form : Crystalline powder
  • Vapor Pressure : Negligible
  • Odor : Odorless
  • Melting Point/Range : -14 to -10 °C
  • pH : Acidic
  • Flammability : Not applicable
  • Chemical Stability : Stable under recommended storage conditions.
  • Incompatible Materials : Gives off hydrogen by reaction with metals, Reacts violently with water, Nitriles, Sulphides, Cyanides, Aldehydes, Alcohols, Amines, Copper
  • Thermal Decomposition : 338 °C
  • Packing Group : II
  • Chemical Class : 8
  • UN Number : 1830
  • Harmonized System Code : 28070000
Property
Value
assay
95.0 - 97.0 %
residue on ignition
Max. 0.0005 %
arsenic (As)
Max. 0.1 ppm
calcium (Ca)
Max. 0.001 %
cadmium (Cd)
Max. 0.0005 %
cobalt (Co)
Max. 0.0005 %
chromium (Cr)
Max. 0.0005 %
copper (Cu)
Max. 0.0005 %
iron (Fe)
Max. 2 ppm
potassium (K)
Max. 0.005 %
magnesium (Mg)
Max. 0.0005 %
manganese (Mn)
Max. 0.0005 %
sodium (Na)
Max. 0.005 %
nickel (Ni)
Max. 0.0005 %
lead (Pb)
Max. 0.0005 %
zinc (Zn)
Max. 0.0005 %
heavy metals (as Pb)
Max. 5 ppm
chloride (Cl)
Max. 1 ppm
nitrate (NO3)
complying
appearance of the solution
complying
residual solvents
complying