Acids & Bases
Hydrochloric acid 32% (07103)
extra pure, assay min. 31.5%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Hydrochloric acid is a corrosive, strong mineral acid with many industrial uses. One of the most important applications of hydrochloric acid is in the pickling of steel, to remove rust or iron oxide scale from iron or steel before subsequent processing. Another major use of hydrochloric acid is in the production of organic compounds, such as vinyl chloride and dichloroethane for PVC. Other organic compounds produced with hydrochloric acid include bisphenol A for polycarbonate, activated carbon, and ascorbic acid, as well as numerous pharmaceutical products. Other inorganic compounds produced with hydrochloric acid include road application salt calcium chloride, nickel(II) chloride for electroplating, and zinc chloride for the galvanizing industry and battery production.
Specifications
General Information
- Molar Mass
- 36.46 g/mol
- CAS Number
- 7647-01-0
- UNSPSC Code
- 12352301
- Linear Formula
- HCl
- Grade
- Extra pure
Physical Properties
- Physical Form
- Liquid
- Boiling Point/Range
- 42 °C (1,013 hPa)
- pH
- < 1.0 (20 °C)
- Odor
- Stinging
- Color
- Colorless
- Melting Point/Range
- -50 °C
- Vapor Pressure
- 21 hPa (20 °C) hectopascal
- Density
- 1.160 g/cm3 (20 °C)
Safety Information
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Chemical Stability
- Stable under normal conditions.
- Incompatible Materials
- Gives off hydrogen by reaction with metals, Incompatible with strong bases and oxidizing agents, Ammonia, Amines
International Transportation
- Chemical Class
- 8
- Packing Group
- II
- UN Number
- 1789
- Harmonized System Code
- 28061000
General Information
- Molar Mass
- 36.46 g/mol
- CAS Number
- 7647-01-0
- UNSPSC Code
- 12352301
- Linear Formula
- HCl
- Grade
- Extra pure
Physical Properties
- Physical Form
- Liquid
- Boiling Point/Range
- 42 °C (1,013 hPa)
- pH
- < 1.0 (20 °C)
- Odor
- Stinging
- Color
- Colorless
- Melting Point/Range
- -50 °C
- Vapor Pressure
- 21 hPa (20 °C) hectopascal
- Density
- 1.160 g/cm3 (20 °C)
Safety Information
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Chemical Stability
- Stable under normal conditions.
- Incompatible Materials
- Gives off hydrogen by reaction with metals, Incompatible with strong bases and oxidizing agents, Ammonia, Amines
International Transportation
- Chemical Class
- 8
- Packing Group
- II
- UN Number
- 1789
- Harmonized System Code
- 28061000
- Molar Mass : 36.46 g/mol
- CAS Number : 7647-01-0
- UNSPSC Code : 12352301
- Linear Formula : HCl
- Grade : Extra pure
- Physical Form : Liquid
- Boiling Point/Range : 42 °C (1,013 hPa)
- pH : < 1.0 (20 °C)
- Odor : Stinging
- Color : Colorless
- Melting Point/Range : -50 °C
- Vapor Pressure : 21 hPa (20 °C) hectopascal
- Density : 1.160 g/cm3 (20 °C)
- Corrosivity : Corrosive to metals
- Flammability : Not applicable
- Chemical Stability : Stable under normal conditions.
- Incompatible Materials : Gives off hydrogen by reaction with metals, Incompatible with strong bases and oxidizing agents, Ammonia, Amines
- Chemical Class : 8
- Packing Group : II
- UN Number : 1789
- Harmonized System Code : 28061000
Property
Value
assay
Min. 31.5 %
residue on ignition (SO4)
Max. 0.002 %
arsenic (As)
Max. 0.00005 %
iron (Fe)
Max. 0.0001 %
heavy metals (as Pb)
Max. 0.0001 %
free chlorine (Cl)
Max. 0.0001 %
sulfate (SO4)
Max. 0.0002 %
sulfite (SO3)
Max. 0.0005 %