Acids & Bases
1,2-Ethanedisulfonic acid (15534)
assay (calc.on the anhydrous basis) 98 - 101%
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Physical Properties
- Color
- Colorless
- pH
- < 1.0 20 °C
- Solubility in Water
- Completely soluble
- Odor
- Odorless
- Boiling Point/Range
- Decomposes on heating.
- Density
- No data available
- Physical Form
- Crystalline powder
- Vapor Pressure
- No data available
- Melting Point/Range
- 110 °C
Safety Information
- Thermal Decomposition
- No decomposition if used as directed.
- Flammability
- This product is not easily inflammable.
- Incompatible Materials
- Reactions with strong alkalies, Reactions with various metals
- Corrosivity
- Corrosive to metals
- Chemical Stability
- No decomposition if stored and applied as directed.
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- 8
- Packing Group
- II
- Harmonized System Code
- 29041000
- UN Number
- 3261
Physical Properties
- Color
- Colorless
- pH
- < 1.0 20 °C
- Solubility in Water
- Completely soluble
- Odor
- Odorless
- Boiling Point/Range
- Decomposes on heating.
- Density
- No data available
- Physical Form
- Crystalline powder
- Vapor Pressure
- No data available
- Melting Point/Range
- 110 °C
Safety Information
- Thermal Decomposition
- No decomposition if used as directed.
- Flammability
- This product is not easily inflammable.
- Incompatible Materials
- Reactions with strong alkalies, Reactions with various metals
- Corrosivity
- Corrosive to metals
- Chemical Stability
- No decomposition if stored and applied as directed.
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- 8
- Packing Group
- II
- Harmonized System Code
- 29041000
- UN Number
- 3261
- Color : Colorless
- pH : < 1.0 20 °C
- Solubility in Water : Completely soluble
- Odor : Odorless
- Boiling Point/Range : Decomposes on heating.
- Density : No data available
- Physical Form : Crystalline powder
- Vapor Pressure : No data available
- Melting Point/Range : 110 °C
- Thermal Decomposition : No decomposition if used as directed.
- Flammability : This product is not easily inflammable.
- Incompatible Materials : Reactions with strong alkalies, Reactions with various metals
- Corrosivity : Corrosive to metals
- Chemical Stability : No decomposition if stored and applied as directed.
- Self Ignition : Not auto-flammable
- Chemical Class : 8
- Packing Group : II
- Harmonized System Code : 29041000
- UN Number : 3261
Property
Value
assay (calc.on the anhydrous basis)
98 - 101 %
water (Karl Fischer)
16 - 23 %