Thermal Two-Part Hybrids
HLT9000
Honeywell HLT series products are two-component cured-in-place dispensable gap fillers could be easily dispensed with good thixotropic characteristics and low viscosity, provides the high compressibility and excellent long term reliability.
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Two-Part, Dispensable, Very Low Compression ForceHLT series products are two-component, dispensable thermally conductive gels, which offer long-term reliability and superior softness. The enhanced bonding force between the polymer base and the filler minimizes oil separation issues in storage. Prior to curing, the material maintains good thixotropic characteristics and low viscosity to be easily dispensed.Typical Applications• Consumer electronics• Telecommunications equipment• Automotive electronics• Memory & power modulesFeatures• Low contact resistance• Easily to dispense and rework• High compressibility for low stress applications• Long-term reliability• Reduced oil separation• No pump-out and cracking
Physical Properties
- Thermal Impedance
- N/A
- Specific Gravity
- N/A
- Color
- N/A
- Thermal Conductivity
- 9.0 W/m-K, Test Method ASTM D5470
Physical Properties
- Thermal Impedance
- N/A
- Specific Gravity
- N/A
- Color
- N/A
- Thermal Conductivity
- 9.0 W/m-K, Test Method ASTM D5470
- Thermal Impedance : N/A
- Specific Gravity : N/A
- Color : N/A
- Thermal Conductivity : 9.0 W/m-K, Test Method ASTM D5470