Phase Change Materials
LTM Series
Phase Change Materials (PCM) are often used as matrix materials for thermal interface applications with providing a thin bond line and high reliability without pump-out issues. (1.8-2.4 W/m-K)
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Phase change materials (PCM) are often used as matrix materials for thermal interface applications, because they are solid at room temperature, and soften when heated. They can fully fill the gaps of contact surfaces, therefore providing a thin bond line and high reliability without pump-out issues.Typical Applications• Power control unit, inverter, onboard electronics• IGBT• Servers, supercomputing, video graphic array (VGA) cards, AI, GPU/CPU/Desktop, solid state drives (SSD)• Switches, routers, base stations• Tablets, gaming, notebooks, smartphones, action cameras• LightingFeatures• High performance filler and polymer technology• Phase change at 45 ˚C• Highly conductive filler loading to optimize performance• Superior handling and rework ability• Superior reliable thermal performance• Range of thermal properties to fit different needs
Physical Properties
- Thermal Conductivity
- 1.8-2.4 W/m-K, Test Method ASTM D5470
- Thickness mm
- N/A
- Thermal Impedance
- 0.12-0.14 at no shim °C·cm²/W, Test Method ASTM D5470 Modified
- Specific Gravity
- 1.8, Test Method ASTM D374
Electrical Properties
- Volume Resistivity
- 3.0x1015 ohm-cm, Test Method ASTM D257
Physical Properties
- Thermal Conductivity
- 1.8-2.4 W/m-K, Test Method ASTM D5470
- Thickness mm
- N/A
- Thermal Impedance
- 0.12-0.14 at no shim °C·cm²/W, Test Method ASTM D5470 Modified
- Specific Gravity
- 1.8, Test Method ASTM D374
Electrical Properties
- Volume Resistivity
- 3.0x1015 ohm-cm, Test Method ASTM D257
- Thermal Conductivity : 1.8-2.4 W/m-K, Test Method ASTM D5470
- Thickness mm : N/A
- Thermal Impedance : 0.12-0.14 at no shim °C·cm²/W, Test Method ASTM D5470 Modified
- Specific Gravity : 1.8, Test Method ASTM D374
- Volume Resistivity : 3.0x1015 ohm-cm, Test Method ASTM D257
Others
Name
Description
File Size
Date
Size
Phase Change Materials: LTM6300 - PCM45F -PTM5000
application/pdf 79.35 KB
6/18/2021
79.35 KB
Name
Description
File Size
Date
Size
Phase Change Materials: LTM6300 - PCM45F -PTM5000
79.35 KB
6/18/2021
79.35 KB