Hydrofluoric Acid
Hydrofluoric acid 71-75% (01022)
technical, fluoride source, assay 71 - 75%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Grade
- Technical
- Linear Formula
- HF
- CAS Number
- 7664-39-3
Physical Properties
- Density
- 1.240 g/cm3 (20 °C)
- Partition Coefficient
- No data available
- Flashpoint
- Not applicable
- Melting Point/Range
- -75 °C
- Color
- Colorless
- Physical Form
- Liquid
- Boiling Point/Range
- 55 °C (1,013 hPa)
- pH
- Acidic
- Odor
- Stinging
Safety Information
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Gives off hydrogen by reaction with metals, Incompatible with bases
- Chemical Stability
- Stable under normal conditions
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
- Corrosivity
- Corrosive to metals
- Ignition Temperature
- Not applicable
International Transportation
- Sub Class 1
- 6.1
- Chemical Class
- 8
- Harmonized System Code
- 28111100
- UN Number
- 1790
- Packing Group
- I
General Information
- Grade
- Technical
- Linear Formula
- HF
- CAS Number
- 7664-39-3
Physical Properties
- Density
- 1.240 g/cm3 (20 °C)
- Partition Coefficient
- No data available
- Flashpoint
- Not applicable
- Melting Point/Range
- -75 °C
- Color
- Colorless
- Physical Form
- Liquid
- Boiling Point/Range
- 55 °C (1,013 hPa)
- pH
- Acidic
- Odor
- Stinging
Safety Information
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Gives off hydrogen by reaction with metals, Incompatible with bases
- Chemical Stability
- Stable under normal conditions
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
- Corrosivity
- Corrosive to metals
- Ignition Temperature
- Not applicable
International Transportation
- Sub Class 1
- 6.1
- Chemical Class
- 8
- Harmonized System Code
- 28111100
- UN Number
- 1790
- Packing Group
- I
- Grade : Technical
- Linear Formula : HF
- CAS Number : 7664-39-3
- Density : 1.240 g/cm3 (20 °C)
- Partition Coefficient : No data available
- Flashpoint : Not applicable
- Melting Point/Range : -75 °C
- Color : Colorless
- Physical Form : Liquid
- Boiling Point/Range : 55 °C (1,013 hPa)
- pH : Acidic
- Odor : Stinging
- Incompatible Materials : Glass and silicate-containing materials are attacked, Gives off hydrogen by reaction with metals, Incompatible with bases
- Chemical Stability : Stable under normal conditions
- Thermal Decomposition : Fire or intense heat may cause violent rupture of packages.
- Corrosivity : Corrosive to metals
- Ignition Temperature : Not applicable
- Sub Class 1 : 6.1
- Chemical Class : 8
- Harmonized System Code : 28111100
- UN Number : 1790
- Packing Group : I
Property
Value
assay
71 - 75 %
hexafluorosilic acid(H2SiF6)
Max. 1 %
sulfate (SO4)
Max. 0.1 %