Hydrofluoric Acid
Hydrofluoric Acid (17373)
49%, UHP Side Product
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- Grade
- Technical
- CAS Number
- 7664-39-3
Physical Properties
- Odor
- Stinging
- Vapor Pressure
- 101 hPa 50 °C
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Flashpoint
- Not applicable
- Density
- 1.170 g/cm3 20 °C
- Partition Coefficient
- No data available
- Melting Point/Range
- -35 °C
- Boiling Point/Range
- 105 °C 1,013 hPa
- pH
- Acidic
- Color
- Colorless
Safety Information
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Gives off hydrogen by reaction with metals, Incompatible with bases
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Ignition Temperature
- Not applicable
- Chemical Stability
- Stable under normal conditions.
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
International Transportation
- UN Number
- 1790
- Harmonized System Code
- 2811110000
- Sub Class 1
- 6.1
- Chemical Class
- 8
- Packing Group
- II
General Information
- Grade
- Technical
- CAS Number
- 7664-39-3
Physical Properties
- Odor
- Stinging
- Vapor Pressure
- 101 hPa 50 °C
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Flashpoint
- Not applicable
- Density
- 1.170 g/cm3 20 °C
- Partition Coefficient
- No data available
- Melting Point/Range
- -35 °C
- Boiling Point/Range
- 105 °C 1,013 hPa
- pH
- Acidic
- Color
- Colorless
Safety Information
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Gives off hydrogen by reaction with metals, Incompatible with bases
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Ignition Temperature
- Not applicable
- Chemical Stability
- Stable under normal conditions.
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
International Transportation
- UN Number
- 1790
- Harmonized System Code
- 2811110000
- Sub Class 1
- 6.1
- Chemical Class
- 8
- Packing Group
- II
- Grade : Technical
- CAS Number : 7664-39-3
- Odor : Stinging
- Vapor Pressure : 101 hPa 50 °C
- Physical Form : Liquid
- Solubility in Water : Completely miscible
- Flashpoint : Not applicable
- Density : 1.170 g/cm3 20 °C
- Partition Coefficient : No data available
- Melting Point/Range : -35 °C
- Boiling Point/Range : 105 °C 1,013 hPa
- pH : Acidic
- Color : Colorless
- Corrosivity : Corrosive to metals
- Incompatible Materials : Glass and silicate-containing materials are attacked, Gives off hydrogen by reaction with metals, Incompatible with bases
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Ignition Temperature : Not applicable
- Chemical Stability : Stable under normal conditions.
- Thermal Decomposition : Fire or intense heat may cause violent rupture of packages.
- UN Number : 1790
- Harmonized System Code : 2811110000
- Sub Class 1 : 6.1
- Chemical Class : 8
- Packing Group : II
Property
Value
assay
48.5 - 49.5 %
arsenic (As)
Max. 25 ppm
iron (Fe)
Max. 25 ppm
hexafluorosilic acid(H2SiF6)
Max. 0.007 %
sulfite (as SO2)
Max. 0.007 %