Hydrofluoric Acid
Hydrofluoric Acid (17312)
49% SLSI Puranal
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- CAS Number
- 7664-39-3
- Grade
- SLSI
Physical Properties
- Vapor Pressure
- 101 hPa 50 °C
- Flashpoint
- Not applicable
- Partition Coefficient
- No data available
- Melting Point/Range
- -35 °C
- Odor
- Stinging
- Solubility in Water
- Completely miscible
- Boiling Point/Range
- 105 °C 1,013 hPa
- Color
- Colorless
- pH
- Acidic
- Physical Form
- Liquid
- Density
- 1.170 g/cm3 20 °C
Safety Information
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Chemical Stability
- Stable under normal conditions.
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Gives off hydrogen by reaction with metals, Incompatible with bases
- Ignition Temperature
- Not applicable
- Corrosivity
- Corrosive to metals
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
International Transportation
- Harmonized System Code
- 28111100
- UN Number
- 1790
- Packing Group
- II
- Sub Class 1
- 6.1
- Chemical Class
- 8
General Information
- CAS Number
- 7664-39-3
- Grade
- SLSI
Physical Properties
- Vapor Pressure
- 101 hPa 50 °C
- Flashpoint
- Not applicable
- Partition Coefficient
- No data available
- Melting Point/Range
- -35 °C
- Odor
- Stinging
- Solubility in Water
- Completely miscible
- Boiling Point/Range
- 105 °C 1,013 hPa
- Color
- Colorless
- pH
- Acidic
- Physical Form
- Liquid
- Density
- 1.170 g/cm3 20 °C
Safety Information
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Chemical Stability
- Stable under normal conditions.
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Gives off hydrogen by reaction with metals, Incompatible with bases
- Ignition Temperature
- Not applicable
- Corrosivity
- Corrosive to metals
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
International Transportation
- Harmonized System Code
- 28111100
- UN Number
- 1790
- Packing Group
- II
- Sub Class 1
- 6.1
- Chemical Class
- 8
- CAS Number : 7664-39-3
- Grade : SLSI
- Vapor Pressure : 101 hPa 50 °C
- Flashpoint : Not applicable
- Partition Coefficient : No data available
- Melting Point/Range : -35 °C
- Odor : Stinging
- Solubility in Water : Completely miscible
- Boiling Point/Range : 105 °C 1,013 hPa
- Color : Colorless
- pH : Acidic
- Physical Form : Liquid
- Density : 1.170 g/cm3 20 °C
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Chemical Stability : Stable under normal conditions.
- Incompatible Materials : Glass and silicate-containing materials are attacked, Gives off hydrogen by reaction with metals, Incompatible with bases
- Ignition Temperature : Not applicable
- Corrosivity : Corrosive to metals
- Thermal Decomposition : Fire or intense heat may cause violent rupture of packages.
- Harmonized System Code : 28111100
- UN Number : 1790
- Packing Group : II
- Sub Class 1 : 6.1
- Chemical Class : 8
Property
Value
assay
48.8 - 49.2 %
silver (Ag)
Max. 1 ppb
aluminium (Al)
Max. 1 ppb
arsenic (As)
Max. 1 ppb
gold (Au)
Max. 1 ppb
boron (B)
Max. 1 ppb
barium (Ba)
Max. 1 ppb
beryllium (Be)
Max. 1 ppb
bismuth (Bi)
Max. 1 ppb
calcium (Ca)
Max. 1 ppb
cadmium (Cd)
Max. 1 ppb
cobalt (Co)
Max. 1 ppb
chromium (Cr)
Max. 1 ppb
copper (Cu)
Max. 1 ppb
iron (Fe)
Max. 1 ppb
gallium (Ga)
Max. 1 ppb
germanium (Ge)
Max. 1 ppb
potassium (K)
Max. 1 ppb
lithium (Li)
Max. 1 ppb
magnesium (Mg)
Max. 1 ppb
manganese (Mn)
Max. 1 ppb
molybdenum (Mo)
Max. 1 ppb
sodium (Na)
Max. 1 ppb
niobium (Nb)
Max. 1 ppb
nickel (Ni)
Max. 1 ppb
lead (Pb)
Max. 1 ppb
antimony (Sb)
Max. 1 ppb
tin (Sn)
Max. 1 ppb
strontium (Sr)
Max. 1 ppb
tantalum (Ta)
Max. 1 ppb
titanium (Ti)
Max. 1 ppb
thallium (Tl)
Max. 1 ppb
vanadium (V)
Max. 1 ppb
zinc (Zn)
Max. 1 ppb
zirconium (Zr)
Max. 1 ppb
chloride (Cl)
Max. 0.05 ppm
hexafluorosilic acid(H2SiF6)
Max. 10 ppm
nitrate (NO3)
Max. 0.01 ppm
phosphate (PO4)
Max. 0.01 ppm
sulfate and sulfite(as SO4)
Max. 0.1 ppm
APHA
Max. 5