Hydrochloric Acid
Hydrochloric Acid (17302)
37%, SLSI Puranal
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Molar Mass
- 36.46 g/mol
- CAS Number
- 7647-01-0
- Grade
- SLSI
Physical Properties
- pH
- > 0.1 (20 °C)
- Partition Coefficient
- No data available
- Melting Point/Range
- -35 °C
- Boiling Point/Range
- 42 °C (1,013 hPa)
- Vapor Pressure
- 190 hPa (20 °C) hectopascal
- Physical Form
- Liquid
- Flashpoint
- Not applicable
- Density
- 1.190 g/cm3 (20 °C)
- Color
- Colorless
- Odor
- Stinging
Safety Information
- Incompatible Materials
- Gives off hydrogen by reaction with metals, Incompatible with strong bases and oxidizing agents, Ammonia, Amines
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
- Ignition Temperature
- Not applicable
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Corrosivity
- Corrosive to metals
International Transportation
- Harmonized System Code
- 28061000
- Chemical Class
- 8
- Packing Group
- II
- UN Number
- 1789
General Information
- Molar Mass
- 36.46 g/mol
- CAS Number
- 7647-01-0
- Grade
- SLSI
Physical Properties
- pH
- > 0.1 (20 °C)
- Partition Coefficient
- No data available
- Melting Point/Range
- -35 °C
- Boiling Point/Range
- 42 °C (1,013 hPa)
- Vapor Pressure
- 190 hPa (20 °C) hectopascal
- Physical Form
- Liquid
- Flashpoint
- Not applicable
- Density
- 1.190 g/cm3 (20 °C)
- Color
- Colorless
- Odor
- Stinging
Safety Information
- Incompatible Materials
- Gives off hydrogen by reaction with metals, Incompatible with strong bases and oxidizing agents, Ammonia, Amines
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
- Ignition Temperature
- Not applicable
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Corrosivity
- Corrosive to metals
International Transportation
- Harmonized System Code
- 28061000
- Chemical Class
- 8
- Packing Group
- II
- UN Number
- 1789
- Molar Mass : 36.46 g/mol
- CAS Number : 7647-01-0
- Grade : SLSI
- pH : > 0.1 (20 °C)
- Partition Coefficient : No data available
- Melting Point/Range : -35 °C
- Boiling Point/Range : 42 °C (1,013 hPa)
- Vapor Pressure : 190 hPa (20 °C) hectopascal
- Physical Form : Liquid
- Flashpoint : Not applicable
- Density : 1.190 g/cm3 (20 °C)
- Color : Colorless
- Odor : Stinging
- Incompatible Materials : Gives off hydrogen by reaction with metals, Incompatible with strong bases and oxidizing agents, Ammonia, Amines
- Thermal Decomposition : Fire or intense heat may cause violent rupture of packages.
- Ignition Temperature : Not applicable
- Chemical Stability : Stable under normal conditions.
- Evaporation Rate : No data available
- Flammability : Not applicable
- Corrosivity : Corrosive to metals
- Harmonized System Code : 28061000
- Chemical Class : 8
- Packing Group : II
- UN Number : 1789