Hydrochloric Acid
Hydrochloric Acid (17001)
37%, ULSI Puranal
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- Molar Mass
- 36.46 g/mol
- Grade
- ULSI
- CAS Number
- 7647-01-0
Physical Properties
- Solubility in Water
- Completely miscible
- Physical Form
- Liquid
- Partition Coefficient
- No data available
- Density
- 1.190 g/cm3 20 °C
- Odor
- Stinging
- Boiling Point/Range
- 42 °C 1,013 hPa
- Flashpoint
- Not applicable
- Melting Point/Range
- -35 °C
- Color
- Colorless
- Vapor Pressure
- 190 hPa 20 °C
- pH
- > 0.1 20 °C
Safety Information
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Incompatible Materials
- Gives off hydrogen by reaction with metals, Incompatible with strong bases and oxidizing agents, Ammonia, Amines
- Ignition Temperature
- Not applicable
- Corrosivity
- Corrosive to metals
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
- Chemical Stability
- Stable under normal conditions.
International Transportation
- Harmonized System Code
- 28061000
- UN Number
- 1789
- Packing Group
- II
- Chemical Class
- 8
General Information
- Molar Mass
- 36.46 g/mol
- Grade
- ULSI
- CAS Number
- 7647-01-0
Physical Properties
- Solubility in Water
- Completely miscible
- Physical Form
- Liquid
- Partition Coefficient
- No data available
- Density
- 1.190 g/cm3 20 °C
- Odor
- Stinging
- Boiling Point/Range
- 42 °C 1,013 hPa
- Flashpoint
- Not applicable
- Melting Point/Range
- -35 °C
- Color
- Colorless
- Vapor Pressure
- 190 hPa 20 °C
- pH
- > 0.1 20 °C
Safety Information
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Incompatible Materials
- Gives off hydrogen by reaction with metals, Incompatible with strong bases and oxidizing agents, Ammonia, Amines
- Ignition Temperature
- Not applicable
- Corrosivity
- Corrosive to metals
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
- Chemical Stability
- Stable under normal conditions.
International Transportation
- Harmonized System Code
- 28061000
- UN Number
- 1789
- Packing Group
- II
- Chemical Class
- 8
- Molar Mass : 36.46 g/mol
- Grade : ULSI
- CAS Number : 7647-01-0
- Solubility in Water : Completely miscible
- Physical Form : Liquid
- Partition Coefficient : No data available
- Density : 1.190 g/cm3 20 °C
- Odor : Stinging
- Boiling Point/Range : 42 °C 1,013 hPa
- Flashpoint : Not applicable
- Melting Point/Range : -35 °C
- Color : Colorless
- Vapor Pressure : 190 hPa 20 °C
- pH : > 0.1 20 °C
- Evaporation Rate : No data available
- Flammability : Not applicable
- Incompatible Materials : Gives off hydrogen by reaction with metals, Incompatible with strong bases and oxidizing agents, Ammonia, Amines
- Ignition Temperature : Not applicable
- Corrosivity : Corrosive to metals
- Thermal Decomposition : Fire or intense heat may cause violent rupture of packages.
- Chemical Stability : Stable under normal conditions.
- Harmonized System Code : 28061000
- UN Number : 1789
- Packing Group : II
- Chemical Class : 8
Property
Value
particles > 0,2 µm
effective P/ml
particles > 0,5 µm
Max. 50 P/ml
assay
37.0 - 38.0 %
residue on ignition (SO4)
Max. 3 ppm
ammonium (NH4)
Max. 0.5 ppm
silver (Ag)
Max. 10 ppb
aluminium (Al)
Max. 10 ppb
arsenic (As)
Max. 10 ppb
gold (Au)
Max. 10 ppb
boron (B)
Max. 10 ppb
barium (Ba)
Max. 10 ppb
beryllium (Be)
Max. 10 ppb
bismuth (Bi)
Max. 10 ppb
calcium (Ca)
Max. 10 ppb
cadmium (Cd)
Max. 10 ppb
cobalt (Co)
Max. 10 ppb
chromium (Cr)
Max. 10 ppb
copper (Cu)
Max. 10 ppb
iron (Fe)
Max. 10 ppb
gallium (Ga)
Max. 10 ppb
indium (In)
Max. 10 ppb
potassium (K)
Max. 10 ppb
lithium (Li)
Max. 10 ppb
magnesium (Mg)
Max. 10 ppb
manganese (Mn)
Max. 10 ppb
molybdenum (Mo)
Max. 10 ppb
sodium (Na)
Max. 10 ppb
nickel (Ni)
Max. 10 ppb
lead (Pb)
Max. 10 ppb
platinum (Pt)
Max. 10 ppb
antimony (Sb)
Max. 5 ppb
silicon (Si)
Max. 20 ppb
tin (Sn)
Max. 10 ppb
strontium (Sr)
Max. 10 ppb
titanium (Ti)
Max. 10 ppb
thallium (Tl)
Max. 10 ppb
vanadium (V)
Max. 10 ppb
zinc (Zn)
Max. 10 ppb
zirconium (Zr)
Max. 10 ppb
bromide (Br)
Max. 20 ppm
phosphate (PO4)
Max. 0.05 ppm
sulfate (SO4)
Max. 0.5 ppm
sulfite (SO3)
Max. 0.8 ppm
APHA
Max. 10