Ammonium Hydroxide
Ammonia Solution (17107)
28-30% NH3, XLSI Puranal
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- Grade
- XLSI
- CAS Number
- 1336-21-6
- Molar Mass
- 35.05 g/mol
Physical Properties
- Partition Coefficient
- No data available
- pH
- Alkaline, undiluted
- Boiling Point/Range
- 32 °C 1,013 hPa
- Density
- 0.89 g/cm3 20 °C
- Vapor Pressure
- 1,900 hPa 50 °C
- Physical Form
- Liquid
- Melting Point/Range
- -92 °C
- Flashpoint
- Not applicable
- Color
- Colorless
- Odor
- Ammoniacal
- Solubility in Water
- Completely miscible
Safety Information
- Flammability
- Not applicable
- Thermal Decomposition
- No decomposition if used as directed.
- Incompatible Materials
- Acids, Halogens
- Evaporation Rate
- No data available
- Ignition Temperature
- 630 °C
- Self Ignition
- 651 °C
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Chemical Stability
- Stable under recommended storage conditions.
International Transportation
- Packing Group
- III
- Harmonized System Code
- 28142000
- Chemical Class
- 8
- UN Number
- 2672
General Information
- Grade
- XLSI
- CAS Number
- 1336-21-6
- Molar Mass
- 35.05 g/mol
Physical Properties
- Partition Coefficient
- No data available
- pH
- Alkaline, undiluted
- Boiling Point/Range
- 32 °C 1,013 hPa
- Density
- 0.89 g/cm3 20 °C
- Vapor Pressure
- 1,900 hPa 50 °C
- Physical Form
- Liquid
- Melting Point/Range
- -92 °C
- Flashpoint
- Not applicable
- Color
- Colorless
- Odor
- Ammoniacal
- Solubility in Water
- Completely miscible
Safety Information
- Flammability
- Not applicable
- Thermal Decomposition
- No decomposition if used as directed.
- Incompatible Materials
- Acids, Halogens
- Evaporation Rate
- No data available
- Ignition Temperature
- 630 °C
- Self Ignition
- 651 °C
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Chemical Stability
- Stable under recommended storage conditions.
International Transportation
- Packing Group
- III
- Harmonized System Code
- 28142000
- Chemical Class
- 8
- UN Number
- 2672
- Grade : XLSI
- CAS Number : 1336-21-6
- Molar Mass : 35.05 g/mol
- Partition Coefficient : No data available
- pH : Alkaline, undiluted
- Boiling Point/Range : 32 °C 1,013 hPa
- Density : 0.89 g/cm3 20 °C
- Vapor Pressure : 1,900 hPa 50 °C
- Physical Form : Liquid
- Melting Point/Range : -92 °C
- Flashpoint : Not applicable
- Color : Colorless
- Odor : Ammoniacal
- Solubility in Water : Completely miscible
- Flammability : Not applicable
- Thermal Decomposition : No decomposition if used as directed.
- Incompatible Materials : Acids, Halogens
- Evaporation Rate : No data available
- Ignition Temperature : 630 °C
- Self Ignition : 651 °C
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Chemical Stability : Stable under recommended storage conditions.
- Packing Group : III
- Harmonized System Code : 28142000
- Chemical Class : 8
- UN Number : 2672
Property
Value
particles > 0,2 µm
Max. 125 P/ml
particles > 0,5 µm
Max. 5 P/ml
assay
28.0 - 29.0 %
non-volatile matter
Max. 3 ppm
residue on ignition (SO4)
Max. 3 ppm
silver (Ag)
Max. 0.10 ppb
aluminium (Al)
Max. 0.10 ppb
arsenic (As)
Max. 0.10 ppb
gold (Au)
Max. 0.10 ppb
boron (B)
Max. 0.10 ppb
barium (Ba)
Max. 0.10 ppb
beryllium (Be)
Max. 0.10 ppb
bismuth (Bi)
Max. 0.10 ppb
calcium (Ca)
Max. 0.10 ppb
cadmium (Cd)
Max. 0.1 ppb
cobalt (Co)
Max. 0.10 ppb
chromium (Cr)
Max. 0.10 ppb
copper (Cu)
Max. 0.10 ppb
iron (Fe)
Max. 0.10 ppb
gallium (Ga)
Max. 0.10 ppb
germanium (Ge)
Max. 0.10 ppb
indium (In)
Max. 0.10 ppb
potassium (K)
Max. 0.10 ppb
lithium (Li)
Max. 0.10 ppb
magnesium (Mg)
Max. 0.10 ppb
manganese (Mn)
Max. 0.10 ppb
molybdenum (Mo)
Max. 0.10 ppb
sodium (Na)
Max. 0.10 ppb
niobium (Nb)
Max. 0.10 ppb
nickel (Ni)
Max. 0.10 ppb
lead (Pb)
Max. 0.10 ppb
platinum (Pt)
Max. 0.10 ppb
antimony (Sb)
Max. 0.10 ppb
silicon (Si)
Max. 5.0 ppb
tin (Sn)
Max. 0.10 ppb
strontium (Sr)
Max. 0.10 ppb
tantalum (Ta)
Max. 0.10 ppb
titanium (Ti)
Max. 0.10 ppb
thallium (Tl)
Max. 0.10 ppb
vanadium (V)
Max. 0.10 ppb
zinc (Zn)
Max. 0.10 ppb
zirconium (Zr)
Max. 0.10 ppb
carbonate (as CO2)
Max. 3 ppm
chloride (Cl)
Max. 0.1 ppm
nitrate (NO3)
Max. 0.1 ppm
phosphate (PO4)
Max. 0.05 ppm
silicate (as Si)
Max. 0.1 ppm
sulfate (SO4)
Max. 0.1 ppm
KMnO4 red. matter (as O)
Max. 1 ppm
APHA
Max. 5