Ammonium Fluoride
Ammonium Fluoride (17838)
Puranal
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- CAS Number
- 12125-01-8
- Grade
- SemEG
- Molar Mass
- 37.0 g/mol
Physical Properties
- Odor
- Odorless
- Flashpoint
- Not applicable
- Density
- 1.01 g/cm3 (20 °C)
- Color
- Colorless
- Partition Coefficient
- No data available
- pH
- 6 (20 °C)
- Physical Form
- Solid
Safety Information
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Reactions with strong alkalies
- Evaporation Rate
- No data available
- Ignition Temperature
- Not applicable
- Chemical Stability
- Stable under recommended storage conditions.
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water.
- Flammability
- The product is not flammable.
- Self Ignition
- Not auto-flammable
International Transportation
- Harmonized System Code
- 28261910
- Chemical Class
- 6.1
- Packing Group
- III
- UN Number
- 2505
General Information
- CAS Number
- 12125-01-8
- Grade
- SemEG
- Molar Mass
- 37.0 g/mol
Physical Properties
- Odor
- Odorless
- Flashpoint
- Not applicable
- Density
- 1.01 g/cm3 (20 °C)
- Color
- Colorless
- Partition Coefficient
- No data available
- pH
- 6 (20 °C)
- Physical Form
- Solid
Safety Information
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Reactions with strong alkalies
- Evaporation Rate
- No data available
- Ignition Temperature
- Not applicable
- Chemical Stability
- Stable under recommended storage conditions.
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water.
- Flammability
- The product is not flammable.
- Self Ignition
- Not auto-flammable
International Transportation
- Harmonized System Code
- 28261910
- Chemical Class
- 6.1
- Packing Group
- III
- UN Number
- 2505
- CAS Number : 12125-01-8
- Grade : SemEG
- Molar Mass : 37.0 g/mol
- Odor : Odorless
- Flashpoint : Not applicable
- Density : 1.01 g/cm3 (20 °C)
- Color : Colorless
- Partition Coefficient : No data available
- pH : 6 (20 °C)
- Physical Form : Solid
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Incompatible Materials : Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Reactions with strong alkalies
- Evaporation Rate : No data available
- Ignition Temperature : Not applicable
- Chemical Stability : Stable under recommended storage conditions.
- Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water.
- Flammability : The product is not flammable.
- Self Ignition : Not auto-flammable
- Harmonized System Code : 28261910
- Chemical Class : 6.1
- Packing Group : III
- UN Number : 2505
Property
Value
appearance
complying
assay
98.5 - 99.1 %
water (Karl Fischer)
Max. 1.0 %
free hydrofluoric acid (HF)
Max. 0.200 %
aluminium (Al)
Max. 1.5 ppm
copper (Cu)
Max. 1.5 ppm
iron (Fe)
Max. 1.5 ppm
potassium (K)
Max. 2.0 ppm
magnesium (Mg)
Max. 1.5 ppm
manganese (Mn)
Max. 1.5 ppm
sodium (Na)
Max. 3 ppm
nickel (Ni)
Max. 1.5 ppm
chloride (Cl)
Max. 5 ppm
sulfate (SO4)
Max. 50 ppm