Acetic Acid
Acetic Acid (17866)
Min. 99.8%, Puranal
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Grade
- SemEG
- CAS Number
- 64-19-7
- Molar Mass
- 60.05 g/mol
Physical Properties
- Color
- Colorless
- Odor
- Stinging
- Density
- 1.05 g/cm3 (20 °C)
- pH
- Acidic
- Partition Coefficient
- -0.17
- Vapor Pressure
- 16 hPa (20 °C) hectopascal
- Physical Form
- Liquid
- Melting Point/Range
- 16 °C
- Flashpoint
- 40 °C
- Boiling Point/Range
- 118 °C (1,013 hPa)
Safety Information
- Flammability
- Not applicable
- Evaporation Rate
- No data available
- Incompatible Materials
- Strong bases, Metals, Amines, Cyanides, Sulphides, Nitric acid, Hydrogen peroxide, Alkaline carbonates
- Chemical Stability
- Stable under normal conditions.
- Ignition Temperature
- 485 °C
International Transportation
- Chemical Class
- 8
- Packing Group
- II
- Harmonized System Code
- 29152100
- Sub Class 1
- 3
- UN Number
- 2789
General Information
- Grade
- SemEG
- CAS Number
- 64-19-7
- Molar Mass
- 60.05 g/mol
Physical Properties
- Color
- Colorless
- Odor
- Stinging
- Density
- 1.05 g/cm3 (20 °C)
- pH
- Acidic
- Partition Coefficient
- -0.17
- Vapor Pressure
- 16 hPa (20 °C) hectopascal
- Physical Form
- Liquid
- Melting Point/Range
- 16 °C
- Flashpoint
- 40 °C
- Boiling Point/Range
- 118 °C (1,013 hPa)
Safety Information
- Flammability
- Not applicable
- Evaporation Rate
- No data available
- Incompatible Materials
- Strong bases, Metals, Amines, Cyanides, Sulphides, Nitric acid, Hydrogen peroxide, Alkaline carbonates
- Chemical Stability
- Stable under normal conditions.
- Ignition Temperature
- 485 °C
International Transportation
- Chemical Class
- 8
- Packing Group
- II
- Harmonized System Code
- 29152100
- Sub Class 1
- 3
- UN Number
- 2789
- Grade : SemEG
- CAS Number : 64-19-7
- Molar Mass : 60.05 g/mol
- Color : Colorless
- Odor : Stinging
- Density : 1.05 g/cm3 (20 °C)
- pH : Acidic
- Partition Coefficient : -0.17
- Vapor Pressure : 16 hPa (20 °C) hectopascal
- Physical Form : Liquid
- Melting Point/Range : 16 °C
- Flashpoint : 40 °C
- Boiling Point/Range : 118 °C (1,013 hPa)
- Flammability : Not applicable
- Evaporation Rate : No data available
- Incompatible Materials : Strong bases, Metals, Amines, Cyanides, Sulphides, Nitric acid, Hydrogen peroxide, Alkaline carbonates
- Chemical Stability : Stable under normal conditions.
- Ignition Temperature : 485 °C
- Chemical Class : 8
- Packing Group : II
- Harmonized System Code : 29152100
- Sub Class 1 : 3
- UN Number : 2789
Property
Value
assay
Min. 99.8 %
non-volatile matter
Max. 5 ppm
silver (Ag)
Max. 0.02 ppm
aluminium (Al)
Max. 0.05 ppm
arsenic, antimony (as As)
Max. 0.01 ppm
gold (Au)
Max. 0.02 ppm
boron (B)
Max. 0.02 ppm
barium (Ba)
Max. 0.1 ppm
beryllium (Be)
Max. 0.01 ppm
bismuth (Bi)
Max. 0.02 ppm
calcium (Ca)
Max. 0.2 ppm
cadmium (Cd)
Max. 0.01 ppm
cobalt (Co)
Max. 0.01 ppm
chromium (Cr)
Max. 0.02 ppm
copper (Cu)
Max. 0.01 ppm
iron (Fe)
Max. 0.1 ppm
gallium (Ga)
Max. 0.02 ppm
indium (In)
Max. 0.02 ppm
potassium (K)
Max. 0.1 ppm
lithium (Li)
Max. 0.02 ppm
magnesium (Mg)
Max. 0.1 ppm
manganese (Mn)
Max. 0.01 ppm
molybdenum (Mo)
Max. 0.01 ppm
sodium (Na)
Max. 0.2 ppm
nickel (Ni)
Max. 0.02 ppm
lead (Pb)
Max. 0.02 ppm
platinum (Pt)
Max. 0.02 ppm
tin (Sn)
Max. 0.02 ppm
strontium (Sr)
Max. 0.02 ppm
titanium (Ti)
Max. 0.01 ppm
thallium (Tl)
Max. 0.02 ppm
vanadium (V)
Max. 0.01 ppm
zinc (Zn)
Max. 0.05 ppm
zirconium (Zr)
Max. 0.01 ppm
chloride (Cl)
Max. 1 ppm
phosphate (PO4)
Max. 1 ppm
sulfate (SO4)
Max. 1 ppm
KMNO4 red. matter(as HCOOH)
Max. 20 ppm
acetaldehyde
Max. 2 ppm
acetic anhydride (GC)
Max. 100 ppm