Ethylene Glycol
Ethylene Glycol Analytical Reagent (33013)
Reag. Ph. Eur.
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- Grade
- Reag. Ph. Eur.
- Other
- CAS Number
- 107-21-1
- Molar Mass
- 62.07 g/mol
Physical Properties
- Solubility in Water
- Completely miscible
- Density
- 1.11 g/cm3 20 °C
- Partition Coefficient
- -1.93
- Color
- Colorless
- Boiling Point/Range
- 197 °C
- Flashpoint
- 111 °C
- Odor
- Odorless, Weak
- Physical Form
- Liquid
- pH
- Neutral
- Melting Point/Range
- -12 °C
- Solubility
- Soluble
- Vapor Pressure
- 0.08 hPa 20 °C
Safety Information
- Incompatible Materials
- Strong oxidizing agents, Strong acids, Alkalis
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Ignition Temperature
- 410 °C
International Transportation
- Harmonized System Code
- 29053100
General Information
- Grade
- Reag. Ph. Eur.
- Other
- CAS Number
- 107-21-1
- Molar Mass
- 62.07 g/mol
Physical Properties
- Solubility in Water
- Completely miscible
- Density
- 1.11 g/cm3 20 °C
- Partition Coefficient
- -1.93
- Color
- Colorless
- Boiling Point/Range
- 197 °C
- Flashpoint
- 111 °C
- Odor
- Odorless, Weak
- Physical Form
- Liquid
- pH
- Neutral
- Melting Point/Range
- -12 °C
- Solubility
- Soluble
- Vapor Pressure
- 0.08 hPa 20 °C
Safety Information
- Incompatible Materials
- Strong oxidizing agents, Strong acids, Alkalis
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Ignition Temperature
- 410 °C
International Transportation
- Harmonized System Code
- 29053100
- Grade : Reag. Ph. Eur.|Other
- CAS Number : 107-21-1
- Molar Mass : 62.07 g/mol
- Solubility in Water : Completely miscible
- Density : 1.11 g/cm3 20 °C
- Partition Coefficient : -1.93
- Color : Colorless
- Boiling Point/Range : 197 °C
- Flashpoint : 111 °C
- Odor : Odorless, Weak
- Physical Form : Liquid
- pH : Neutral
- Melting Point/Range : -12 °C
- Solubility : Soluble
- Vapor Pressure : 0.08 hPa 20 °C
- Incompatible Materials : Strong oxidizing agents, Strong acids, Alkalis
- Chemical Stability : Stable under normal conditions.
- Evaporation Rate : No data available
- Flammability : Not applicable
- Ignition Temperature : 410 °C
- Harmonized System Code : 29053100
Property
Value
assay (GC)
Min. 99.9 %
density (D 20/20)
1.113 - 1.115
refractive index (n 20/D)
1.4300 - 1.4330
water (Karl Fischer)
Max. 0.1 %
sulfated ash
Max. 0.005 %
free acid (as CH3COOH)
Max. 0.001 %
iron (Fe)
Max. 0.00002 %
chloride (Cl)
Max. 0.00002 %
formaldehyde
Max. 0.005 %
KMnO4 red. matter (as O)
Max. 0.0003 %
reaction against H2SO4
complying