Ethylene Glycol
Ethylene Glycol (17273)
VLSI Puranal
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- Molar Mass
- 62.07 g/mol
- CAS Number
- 107-21-1
- Grade
- VLSI
Physical Properties
- Density
- 1.11 g/cm3 20 °C
- Boiling Point/Range
- 197 °C
- Melting Point/Range
- -12 °C
- Vapor Pressure
- 0.08 hPa 20 °C
- Solubility
- Soluble
- Partition Coefficient
- -1.93
- pH
- Neutral
- Flashpoint
- 111 °C
- Color
- Colorless
- Physical Form
- Liquid
- Odor
- Odorless, Weak
- Solubility in Water
- Completely miscible
Safety Information
- Incompatible Materials
- Strong oxidizing agents, Strong acids, Alkalis
- Ignition Temperature
- 410 °C
- Flammability
- Not applicable
- Evaporation Rate
- No data available
- Chemical Stability
- Stable under normal conditions.
International Transportation
- Harmonized System Code
- 2905310000
General Information
- Molar Mass
- 62.07 g/mol
- CAS Number
- 107-21-1
- Grade
- VLSI
Physical Properties
- Density
- 1.11 g/cm3 20 °C
- Boiling Point/Range
- 197 °C
- Melting Point/Range
- -12 °C
- Vapor Pressure
- 0.08 hPa 20 °C
- Solubility
- Soluble
- Partition Coefficient
- -1.93
- pH
- Neutral
- Flashpoint
- 111 °C
- Color
- Colorless
- Physical Form
- Liquid
- Odor
- Odorless, Weak
- Solubility in Water
- Completely miscible
Safety Information
- Incompatible Materials
- Strong oxidizing agents, Strong acids, Alkalis
- Ignition Temperature
- 410 °C
- Flammability
- Not applicable
- Evaporation Rate
- No data available
- Chemical Stability
- Stable under normal conditions.
International Transportation
- Harmonized System Code
- 2905310000
- Molar Mass : 62.07 g/mol
- CAS Number : 107-21-1
- Grade : VLSI
- Density : 1.11 g/cm3 20 °C
- Boiling Point/Range : 197 °C
- Melting Point/Range : -12 °C
- Vapor Pressure : 0.08 hPa 20 °C
- Solubility : Soluble
- Partition Coefficient : -1.93
- pH : Neutral
- Flashpoint : 111 °C
- Color : Colorless
- Physical Form : Liquid
- Odor : Odorless, Weak
- Solubility in Water : Completely miscible
- Incompatible Materials : Strong oxidizing agents, Strong acids, Alkalis
- Ignition Temperature : 410 °C
- Flammability : Not applicable
- Evaporation Rate : No data available
- Chemical Stability : Stable under normal conditions.
- Harmonized System Code : 2905310000
Property
Value
assay (GC)
Min. 99.8 %
non-volatile matter
Max. 5.0 ppm
water (Karl Fischer)
Max. 0.2 %
free acid (as CH3COOH)
Max. 10 ppm
silver (Ag)
Max. 5.0 ppb
aluminium (Al)
Max. 10 ppb
arsenic (As)
Max. 5.0 ppb
gold (Au)
Max. 5.0 ppb
boron (B)
Max. 5.0 ppb
barium (Ba)
Max. 10 ppb
beryllium (Be)
Max. 5.0 ppb
bismuth (Bi)
Max. 5.0 ppb
calcium (Ca)
Max. 100 ppb
cadmium (Cd)
Max. 5.0 ppb
cobalt (Co)
Max. 5.0 ppb
chromium (Cr)
Max. 10 ppb
copper (Cu)
Max. 1.0 ppb
iron (Fe)
Max. 50 ppb
gallium (Ga)
Max. 5.0 ppb
germanium (Ge)
Max. 500 ppb
indium (In)
Max. 5.0 ppb
potassium (K)
Max. 20 ppb
lithium (Li)
Max. 10 ppb
magnesium (Mg)
Max. 20 ppb
manganese (Mn)
Max. 10 ppb
molybdenum (Mo)
Max. 10 ppb
sodium (Na)
Max. 50 ppb
nickel (Ni)
Max. 5.0 ppb
lead (Pb)
Max. 30 ppb
platinum (Pt)
Max. 5.0 ppb
antimony (Sb)
Max. 5.0 ppb
tin (Sn)
Max. 5.0 ppb
strontium (Sr)
Max. 5.0 ppb
titanium (Ti)
Max. 5.0 ppb
thallium (Tl)
Max. 5.0 ppb
vanadium (V)
Max. 10 ppb
zinc (Zn)
Max. 100 ppb
zirconium (Zr)
Max. 10.0 ppb
chloride (Cl)
Max. 1.0 ppm
APHA
Max. 10
particles > 0,2 µm
Max. 1000 P/ml
particles > 0,5 µm
Max. 100 P/ml