2-Propanol
2-Propanol (17071)
SLSI Lite
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- Grade
- SLSI
- CAS Number
- 67-63-0
- Molar Mass
- 60.11 g/mol
Physical Properties
- Solubility
- Soluble in most organic solvents
- Density
- 0.784 to 0.786 g/cm3 20 °C
- pH
- Neutral
- Flashpoint
- 12 °C
- Partition Coefficient
- 0.05 25 °C
- Boiling Point/Range
- 77 to 83 °C 1,013 hPa
- Solubility in Water
- Completely miscible
- Melting Point/Range
- -90 °C
- Color
- Colorless
- Physical Form
- Liquid
- Vapor Pressure
- 42 hPa 20 °C
- Odor
- Alcohol-Like
Safety Information
- Incompatible Materials
- Strong oxidizing agents
- Ignition Temperature
- 425 °C
- Chemical Stability
- Stable under recommended storage conditions.
- Thermal Decomposition
- No decomposition if used as directed.
- Evaporation Rate
- No data available
International Transportation
- UN Number
- 1219
- Packing Group
- II
- Harmonized System Code
- 29051200
- Chemical Class
- 3
General Information
- Grade
- SLSI
- CAS Number
- 67-63-0
- Molar Mass
- 60.11 g/mol
Physical Properties
- Solubility
- Soluble in most organic solvents
- Density
- 0.784 to 0.786 g/cm3 20 °C
- pH
- Neutral
- Flashpoint
- 12 °C
- Partition Coefficient
- 0.05 25 °C
- Boiling Point/Range
- 77 to 83 °C 1,013 hPa
- Solubility in Water
- Completely miscible
- Melting Point/Range
- -90 °C
- Color
- Colorless
- Physical Form
- Liquid
- Vapor Pressure
- 42 hPa 20 °C
- Odor
- Alcohol-Like
Safety Information
- Incompatible Materials
- Strong oxidizing agents
- Ignition Temperature
- 425 °C
- Chemical Stability
- Stable under recommended storage conditions.
- Thermal Decomposition
- No decomposition if used as directed.
- Evaporation Rate
- No data available
International Transportation
- UN Number
- 1219
- Packing Group
- II
- Harmonized System Code
- 29051200
- Chemical Class
- 3
- Grade : SLSI
- CAS Number : 67-63-0
- Molar Mass : 60.11 g/mol
- Solubility : Soluble in most organic solvents
- Density : 0.784 to 0.786 g/cm3 20 °C
- pH : Neutral
- Flashpoint : 12 °C
- Partition Coefficient : 0.05 25 °C
- Boiling Point/Range : 77 to 83 °C 1,013 hPa
- Solubility in Water : Completely miscible
- Melting Point/Range : -90 °C
- Color : Colorless
- Physical Form : Liquid
- Vapor Pressure : 42 hPa 20 °C
- Odor : Alcohol-Like
- Incompatible Materials : Strong oxidizing agents
- Ignition Temperature : 425 °C
- Chemical Stability : Stable under recommended storage conditions.
- Thermal Decomposition : No decomposition if used as directed.
- Evaporation Rate : No data available
- UN Number : 1219
- Packing Group : II
- Harmonized System Code : 29051200
- Chemical Class : 3
Property
Value
particles > 0,2 µm
Max. 125 P/ml
particles > 0,5 µm
Max. 25 P/ml
assay (GC)
Min. 99.9 %
non-volatile matter
Max. 2 ppm
water (Karl Fischer)
Max. 200 ppm
silver (Ag)
Max. 1 ppb
aluminium (Al)
Max. 1 ppb
arsenic (As)
Max. 1 ppb
gold (Au)
Max. 1 ppb
boron (B)
Max. 1 ppb
barium (Ba)
Max. 1 ppb
beryllium (Be)
Max. 1 ppb
bismuth (Bi)
Max. 1 ppb
calcium (Ca)
Max. 1 ppb
cadmium (Cd)
Max. 1 ppb
cobalt (Co)
Max. 1 ppb
chromium (Cr)
Max. 1 ppb
copper (Cu)
Max. 1 ppb
iron (Fe)
Max. 1 ppb
gallium (Ga)
Max. 1 ppb
germanium (Ge)
Max. 1 ppb
potassium (K)
Max. 1 ppb
lithium (Li)
Max. 1 ppb
magnesium (Mg)
Max. 1 ppb
manganese (Mn)
Max. 1 ppb
molybdenum (Mo)
Max. 1 ppb
sodium (Na)
Max. 1 ppb
niobium (Nb)
Max. 1 ppb
nickel (Ni)
Max. 1 ppb
lead (Pb)
Max. 1 ppb
antimony (Sb)
Max. 1 ppb
silicon (Si)
Max. 3 ppb
tin (Sn)
Max. 1 ppb
strontium (Sr)
Max. 1 ppb
tantalum (Ta)
Max. 1 ppb
titanium (Ti)
Max. 1 ppb
thallium (Tl)
Max. 1 ppb
zinc (Zn)
Max. 1 ppb
zirconium (Zr)
Max. 1 ppb
chloride (Cl)
Max. 0.05 ppm
nitrate (NO3)
Max. 0.05 ppm
phosphate (PO4)
Max. 0.05 ppm
sulfate (SO4)
Max. 0.05 ppm
APHA
Max. 10