1-Propanol
Solvent Mixture (17223)
EG-APB 70-30 Puranal
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- CAS Number
- 12229-12-8
- Grade
- SemEG
Physical Properties
- Boiling Point/Range
- 195 °C
- Color
- Colorless to Yellowish
- Density
- 1.113 g/cm3 (20 °C)
- Flashpoint
- 110 °C (The information regarding the flash point is that of the solvent)
- Melting Point/Range
- No data available
- Odor
- Weak
- Partition Coefficient
- No data available
- pH
- No data available
- Physical Form
- Liquid
- Vapor Pressure
- The information regarding the vapour pressure is that of the solvent, 6.5 hPa (20 °C) hectopascal
Safety Information
- Chemical Stability
- No decomposition if stored and applied as directed.
- Flammability
- Not applicable
- Ignition Temperature
- 410 °C (Information regarding ignition temperature applies only to the solvent)
- Incompatible Materials
- Reactions with strong alkalies and oxidising agents, Explosive reactions with oxidising agents such as potassium chlorate and/or peroxides
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Harmonized System Code
- 38249996
General Information
- CAS Number
- 12229-12-8
- Grade
- SemEG
Physical Properties
- Boiling Point/Range
- 195 °C
- Color
- Colorless to Yellowish
- Density
- 1.113 g/cm3 (20 °C)
- Flashpoint
- 110 °C (The information regarding the flash point is that of the solvent)
- Melting Point/Range
- No data available
- Odor
- Weak
- Partition Coefficient
- No data available
- pH
- No data available
- Physical Form
- Liquid
- Vapor Pressure
- The information regarding the vapour pressure is that of the solvent, 6.5 hPa (20 °C) hectopascal
Safety Information
- Chemical Stability
- No decomposition if stored and applied as directed.
- Flammability
- Not applicable
- Ignition Temperature
- 410 °C (Information regarding ignition temperature applies only to the solvent)
- Incompatible Materials
- Reactions with strong alkalies and oxidising agents, Explosive reactions with oxidising agents such as potassium chlorate and/or peroxides
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Harmonized System Code
- 38249996
- CAS Number : 12229-12-8
- Grade : SemEG
- pH : No data available
- Partition Coefficient : No data available
- Melting Point/Range : No data available
- Boiling Point/Range : 195 °C
- Vapor Pressure : The information regarding the vapour pressure is that of the solvent, 6.5 hPa (20 °C) hectopascal
- Physical Form : Liquid
- Flashpoint : 110 °C (The information regarding the flash point is that of the solvent)
- Density : 1.113 g/cm3 (20 °C)
- Color : Colorless to Yellowish
- Odor : Weak
- Incompatible Materials : Reactions with strong alkalies and oxidising agents, Explosive reactions with oxidising agents such as potassium chlorate and/or peroxides
- Thermal Decomposition : No decomposition if used as directed.
- Ignition Temperature : 410 °C (Information regarding ignition temperature applies only to the solvent)
- Chemical Stability : No decomposition if stored and applied as directed.
- Self Ignition : Not auto-flammable
- Flammability : Not applicable
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Harmonized System Code : 38249996