1-Propanol
1-Propanol (17569)
Puranal
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
General Information
- Molar Mass
- 60.1 g/mol
- Grade
- SemEG
Physical Properties
- pH
- 8.5 at 200 g/l (20 °C)
- Density
- 0.803 to 0.804 g/cm3 (20 °C)
- Flashpoint
- 21 °C
- Vapor Pressure
- 28.2 hPa (25 °C) hectopascal
- Partition Coefficient
- 0.20 to 0.34 (25 °C)
- Boiling Point/Range
- 96 - 98 °C(1,013 hPa)
- Physical Form
- Liquid
- Color
- Colorless
- Odor
- Alcohol-Like
- Solubility
- Soluble in most organic solvents
- Melting Point/Range
- -127 °C
Safety Information
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
- Chemical Stability
- Stable under recommended storage conditions.
- Ignition Temperature
- 395 °C
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Strong oxidizing agents
- Evaporation Rate
- No data available
International Transportation
- Chemical Class
- 3
- UN Number
- 1274
- Harmonized System Code
- 29051200
- Packing Group
- II
General Information
- Molar Mass
- 60.1 g/mol
- Grade
- SemEG
Physical Properties
- pH
- 8.5 at 200 g/l (20 °C)
- Density
- 0.803 to 0.804 g/cm3 (20 °C)
- Flashpoint
- 21 °C
- Vapor Pressure
- 28.2 hPa (25 °C) hectopascal
- Partition Coefficient
- 0.20 to 0.34 (25 °C)
- Boiling Point/Range
- 96 - 98 °C(1,013 hPa)
- Physical Form
- Liquid
- Color
- Colorless
- Odor
- Alcohol-Like
- Solubility
- Soluble in most organic solvents
- Melting Point/Range
- -127 °C
Safety Information
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
- Chemical Stability
- Stable under recommended storage conditions.
- Ignition Temperature
- 395 °C
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Strong oxidizing agents
- Evaporation Rate
- No data available
International Transportation
- Chemical Class
- 3
- UN Number
- 1274
- Harmonized System Code
- 29051200
- Packing Group
- II
- Molar Mass : 60.1 g/mol
- Grade : SemEG
- pH : 8.5 at 200 g/l (20 °C)
- Density : 0.803 to 0.804 g/cm3 (20 °C)
- Flashpoint : 21 °C
- Vapor Pressure : 28.2 hPa (25 °C) hectopascal
- Partition Coefficient : 0.20 to 0.34 (25 °C)
- Boiling Point/Range : 96 - 98 °C(1,013 hPa)
- Physical Form : Liquid
- Color : Colorless
- Odor : Alcohol-Like
- Solubility : Soluble in most organic solvents
- Melting Point/Range : -127 °C
- Thermal Decomposition : Fire or intense heat may cause violent rupture of packages.
- Chemical Stability : Stable under recommended storage conditions.
- Ignition Temperature : 395 °C
- Self Ignition : Not auto-flammable
- Incompatible Materials : Strong oxidizing agents
- Evaporation Rate : No data available
- Chemical Class : 3
- UN Number : 1274
- Harmonized System Code : 29051200
- Packing Group : II
Property
Value
assay (GC)
Min. 99.5 %
non-volatile matter
Max. 10 ppm
water (Karl Fischer)
Max. 500 ppm
free acid (as C2H5COOH)
Max. 10 ppm