Metal Etchants
Chrome-Etch 3144 (17553)
Puranal
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
General Information
- Grade
- SemEG
Physical Properties
- Density
- 1.120 g/cm3 20 °C
- Odor
- Odorless
- Vapor Pressure
- similar to water
- Solubility in Water
- Completely miscible
- Color
- Orange
- pH
- < 1.0 20 °C
- Boiling Point/Range
- > 100 °C 1,013 hPa
- Physical Form
- Liquid
- Flashpoint
- Not applicable
- Partition Coefficient
- No data available
Safety Information
- Incompatible Materials
- Strong bases, Strong reducing agents, Flammable materials
- Chemical Stability
- Stable under recommended storage conditions.
- Ignition Temperature
- Not applicable
- Thermal Decomposition
- No decomposition if used as directed.
- Corrosivity
- Corrosive to metals
- Self Ignition
- Not auto-flammable
- Flammability
- Not applicable
International Transportation
- Chemical Class
- 8
- Sub Class 1
- 5.1
- Packing Group
- II
- Harmonized System Code
- 38249996
- UN Number
- 3093
General Information
- Grade
- SemEG
Physical Properties
- Density
- 1.120 g/cm3 20 °C
- Odor
- Odorless
- Vapor Pressure
- similar to water
- Solubility in Water
- Completely miscible
- Color
- Orange
- pH
- < 1.0 20 °C
- Boiling Point/Range
- > 100 °C 1,013 hPa
- Physical Form
- Liquid
- Flashpoint
- Not applicable
- Partition Coefficient
- No data available
Safety Information
- Incompatible Materials
- Strong bases, Strong reducing agents, Flammable materials
- Chemical Stability
- Stable under recommended storage conditions.
- Ignition Temperature
- Not applicable
- Thermal Decomposition
- No decomposition if used as directed.
- Corrosivity
- Corrosive to metals
- Self Ignition
- Not auto-flammable
- Flammability
- Not applicable
International Transportation
- Chemical Class
- 8
- Sub Class 1
- 5.1
- Packing Group
- II
- Harmonized System Code
- 38249996
- UN Number
- 3093
- Grade : SemEG
- Density : 1.120 g/cm3 20 °C
- Odor : Odorless
- Vapor Pressure : similar to water
- Solubility in Water : Completely miscible
- Color : Orange
- pH : < 1.0 20 °C
- Boiling Point/Range : > 100 °C 1,013 hPa
- Physical Form : Liquid
- Flashpoint : Not applicable
- Partition Coefficient : No data available
- Incompatible Materials : Strong bases, Strong reducing agents, Flammable materials
- Chemical Stability : Stable under recommended storage conditions.
- Ignition Temperature : Not applicable
- Thermal Decomposition : No decomposition if used as directed.
- Corrosivity : Corrosive to metals
- Self Ignition : Not auto-flammable
- Flammability : Not applicable
- Chemical Class : 8
- Sub Class 1 : 5.1
- Packing Group : II
- Harmonized System Code : 38249996
- UN Number : 3093