Buffered Oxide Etchants
Etching Mixture AWF (17309)
10-88-2 SLSI Puranal
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Specifications
Others
- Grade
- SLSI
- pH
- 4.6 (20 °C)
- Partition Coefficient
- No data available
- Melting Point/Range
- No data available
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- Physical Form
- Liquid
- Flashpoint
- Not applicable
- Density
- 1.014 g/cm3 (20 °C)
- Color
- Colorless
- Odor
- Odorless
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Corrosive in contact with metal
- Ignition Temperature
- Not applicable
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Harmonized System Code
- 38249996
- Chemical Class
- 8
- Packing Group
- II
- UN Number
- 3264
Others
- Grade
- SLSI
- pH
- 4.6 (20 °C)
- Partition Coefficient
- No data available
- Melting Point/Range
- No data available
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- Physical Form
- Liquid
- Flashpoint
- Not applicable
- Density
- 1.014 g/cm3 (20 °C)
- Color
- Colorless
- Odor
- Odorless
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Corrosive in contact with metal
- Ignition Temperature
- Not applicable
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Harmonized System Code
- 38249996
- Chemical Class
- 8
- Packing Group
- II
- UN Number
- 3264
- Grade : SLSI
- pH : 4.6 (20 °C)
- Partition Coefficient : No data available
- Melting Point/Range : No data available
- Boiling Point/Range : > 100 °C (1,013 hPa)
- Physical Form : Liquid
- Flashpoint : Not applicable
- Density : 1.014 g/cm3 (20 °C)
- Color : Colorless
- Odor : Odorless
- Incompatible Materials : Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Corrosive in contact with metal
- Ignition Temperature : Not applicable
- Chemical Stability : Stable under normal conditions.
- Corrosivity : Corrosive to metals
- Harmonized System Code : 38249996
- Chemical Class : 8
- Packing Group : II
- UN Number : 3264