Buffered Oxide Etchants
Ammonium Fluoride Etching Mixture (17375)
AF 986-14 (70:1) LST, SLSI Puranal
General Information
- Grade
- SLSI
- CAS Number
- 12125-01-8
Physical Properties
- Partition Coefficient
- No data available
- Boiling Point/Range
- 100 °C
- Flashpoint
- Not applicable
- Density
- 1.110 g/cm3 (20 °C)
- Vapor Pressure
- similar to water
- pH
- Acidic
- Melting Point/Range
- No data available
- Solubility in Water
- Completely miscible
- Color
- Colorless
- Physical Form
- Liquid
- Odor
- Stinging
Safety Information
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Thermal Decomposition
- No decomposition if used as directed.
- Ignition Temperature
- Not applicable
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Corrosive in contact with metal
- Corrosivity
- Corrosive to metals
- Chemical Stability
- Stable under normal conditions.
- Flammability
- Not applicable
International Transportation
- Sub Class 1
- 6.1
- UN Number
- 2922
- Packing Group
- II
- Chemical Class
- 8
- Harmonized System Code
- 38249996
General Information
- Grade
- SLSI
- CAS Number
- 12125-01-8
Physical Properties
- Partition Coefficient
- No data available
- Boiling Point/Range
- 100 °C
- Flashpoint
- Not applicable
- Density
- 1.110 g/cm3 (20 °C)
- Vapor Pressure
- similar to water
- pH
- Acidic
- Melting Point/Range
- No data available
- Solubility in Water
- Completely miscible
- Color
- Colorless
- Physical Form
- Liquid
- Odor
- Stinging
Safety Information
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Thermal Decomposition
- No decomposition if used as directed.
- Ignition Temperature
- Not applicable
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Corrosive in contact with metal
- Corrosivity
- Corrosive to metals
- Chemical Stability
- Stable under normal conditions.
- Flammability
- Not applicable
International Transportation
- Sub Class 1
- 6.1
- UN Number
- 2922
- Packing Group
- II
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Grade : SLSI
- CAS Number : 12125-01-8
- Partition Coefficient : No data available
- Boiling Point/Range : 100 °C
- Flashpoint : Not applicable
- Density : 1.110 g/cm3 (20 °C)
- Vapor Pressure : similar to water
- pH : Acidic
- Melting Point/Range : No data available
- Solubility in Water : Completely miscible
- Color : Colorless
- Physical Form : Liquid
- Odor : Stinging
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Thermal Decomposition : No decomposition if used as directed.
- Ignition Temperature : Not applicable
- Self Ignition : Not auto-flammable
- Incompatible Materials : Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Corrosive in contact with metal
- Corrosivity : Corrosive to metals
- Chemical Stability : Stable under normal conditions.
- Flammability : Not applicable
- Sub Class 1 : 6.1
- UN Number : 2922
- Packing Group : II
- Chemical Class : 8
- Harmonized System Code : 38249996