Phosphorescent Pigments
Lumilux® Effect MB Green SN (50077)
Main use: extrusion, injection moulding, plastic
Lumilux SN-series are phosphorescent pigments that store energy when exposed to the sun or an artificial light source, and emit light long after the source has been removed. They are strontium aluminate-based, which feature significantly higher initial brightness and longer afterglow periods than zinc-sulfide based products. They meet UL and CE safety standards.
Honeywell Lumilux™ pigments have been a mainstay of the safety and security industry for more than four decades, consistently meeting the everchanging landscape of rigorous brightness standards required in safety, signage and authentication applications.
We offer the industry’s largest portfolio of phosphorescent and fluorescent pigments and taggants that can be used in a wide variety of applications, including:
• Safety and signage
• Automated sorting processes
• Watch dials
• Injection-molded toys and novelty items
• Paints and coatings
• Authentication applications
• Other specialty applications
General Information
- Particle Texture/Size
- Coarse (D50 30 - 40 µm)
- Typical Uses
- Injection moulding
- Plastics extrusion
- Application
- Plastic
- Maximum Particle Size
- N/A
Physical Properties
- Color
- Yellow-green
- Physical Form
- Granular material
- Phosphorescence Color
- Green
- Melting Point/Range
- 120 to 150 °C
- Brightness
- 40 after 60 minutes
- Unspecified
- 290 after 10 minutes
- Chemical Composition
- Ca. 60% Alkaline Earth Aluminate + 40 % Special Wax
- Density
- 0.6 g/cm3
- Luminance DIN 67510-1
- 290 mcd/m2 after 10 minutes
- 40 mcd/m2 after 60 minutes
Safety Information
- Incompatible Materials
- Acids
- Water
General Information
- Particle Texture/Size
- Coarse (D50 30 - 40 µm)
- Typical Uses
- Injection moulding
- Plastics extrusion
- Application
- Plastic
- Maximum Particle Size
- N/A
Physical Properties
- Color
- Yellow-green
- Physical Form
- Granular material
- Phosphorescence Color
- Green
- Melting Point/Range
- 120 to 150 °C
- Brightness
- 40 after 60 minutes
- Unspecified
- 290 after 10 minutes
- Chemical Composition
- Ca. 60% Alkaline Earth Aluminate + 40 % Special Wax
- Density
- 0.6 g/cm3
- Luminance DIN 67510-1
- 290 mcd/m2 after 10 minutes
- 40 mcd/m2 after 60 minutes
Safety Information
- Incompatible Materials
- Acids
- Water
- Particle Texture/Size : Coarse (D50 30 - 40 µm)
- Typical Uses : Injection moulding|Plastics extrusion
- Application : Plastic
- Maximum Particle Size : N/A
- Color : Yellow-green
- Physical Form : Granular material
- Phosphorescence Color : Green
- Melting Point/Range : 120 to 150 °C
- Brightness : 40 after 60 minutes|Unspecified|290 after 10 minutes
- Chemical Composition : Ca. 60% Alkaline Earth Aluminate + 40 % Special Wax
- Density : 0.6 g/cm3
- Luminance DIN 67510-1 : 290 mcd/m2 after 10 minutes|40 mcd/m2 after 60 minutes
- Incompatible Materials : Acids|Water