Phosphorescent Pigments
Lumilux® Effect MB Green (50076)
Main use: plastic extrusion, injection moulding
Overview
Lumilux N-series products are phosphorescent pigments that store energy when exposed to the sun or an artificial light source, and emit light long after the source has been removed. They are zinc sulfide-based, and meet UL and CE safety standards.
Specifications
Others
- Particle Texture/Size
- Coarse (D50 30 - 40 µm)
- Maximum Particle Size
- N/A
- Typical Uses
- Injection moulding
- Plastics extrusion
- Product Type
- Masterbatch Degrees Celsius
- Application
- Plastic
- Phosphorescence Color
- Green
- Chemical Composition
- Ca. 80% Lumilux® Green N2 + 20 % Special Wax
- Melting Point/Range
- 35 to 90 °C
- Physical Form
- Granular material
- Brightness
- Unspecified
- Density
- N/A
- Color
- Yellow-green
- Incompatible Materials
- Acids
Others
- Particle Texture/Size
- Coarse (D50 30 - 40 µm)
- Maximum Particle Size
- N/A
- Typical Uses
- Injection moulding
- Plastics extrusion
- Product Type
- Masterbatch Degrees Celsius
- Application
- Plastic
- Phosphorescence Color
- Green
- Chemical Composition
- Ca. 80% Lumilux® Green N2 + 20 % Special Wax
- Melting Point/Range
- 35 to 90 °C
- Physical Form
- Granular material
- Brightness
- Unspecified
- Density
- N/A
- Color
- Yellow-green
- Incompatible Materials
- Acids
- Particle Texture/Size : Coarse (D50 30 - 40 µm)
- Maximum Particle Size : N/A
- Typical Uses : Injection moulding|Plastics extrusion
- Product Type : Masterbatch Degrees Celsius
- Application : Plastic
- Phosphorescence Color : Green
- Chemical Composition : Ca. 80% Lumilux® Green N2 + 20 % Special Wax
- Melting Point/Range : 35 to 90 °C
- Physical Form : Granular material
- Brightness : Unspecified
- Density : N/A
- Color : Yellow-green
- Incompatible Materials : Acids
Brochure
Name
Description
File Size
Date
Size
Authentication Solutions Document Security
application/pdf 480.36 KB
9/7/2022
480.36 KB
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
application/pdf 1.87 MB
9/7/2022
1.87 MB
Data Sheet
Name
Description
File Size
Date
Size
Main use: Long afterglow products according to DIN 67510 part 4. Useable for: For injection moulding or extrusion of plastics.
application/pdf 36.02 KB
9/7/2022
36.02 KB
Name
Description
File Size
Date
Size
Authentication Solutions Document Security
480.36 KB
9/7/2022
480.36 KB
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
1.87 MB
9/7/2022
1.87 MB
Main use: Long afterglow products according to DIN 67510 part 4. Useable for: For injection moulding or extrusion of plastics.
36.02 KB
9/7/2022
36.02 KB
Name
Description
File Size
Date
Size
Authentication Solutions Document Security
480.36 KB
9/7/2022
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
1.87 MB
9/7/2022
Main use: Long afterglow products according to DIN 67510 part 4. Useable for: For injection moulding or extrusion of plastics.
36.02 KB
9/7/2022