https://industrial.honeywell.com/us/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Phosphorescent Pigments

Lumilux® Effect Green N-L (50026)

Main use: Afterglow plastic sheets. Lumilux N-series phosphorescent pigments emit light long after the source has been removed. They are zinc sulfide-based, and meet UL and CE safety standards.

Lumilux N-series products are phosphorescent pigments that store energy when exposed to the sun or an artificial light source, and emit light long after the source has been removed. They are zinc sulfide-based, and meet UL and CE safety standards.

General Information

  • Typical Uses
    • Solvent-based paints and inks, water-based paints, thermoplastics, thermosetting plastics, enamel, ceramics
  • Maximum Particle Size
    • 36, PSD50
  • Compatibility
    • Insoluble in water, alkalies, organic solvents and decomposed by acids

Typical Uses

  • Content
    • Solvent-based paints and inks, water-based paints, thermoplastics, thermosetting plastics, enamel, ceramics

Physical Properties

  • Particle Size Distribution
    • 33 to 39 μm
  • Phosphorescence Color
    • Green
  • Brightness
    • 3.1 after 60 minutes
    • 66 after 5 minutes
    • 28 after 10 minutes
  • Color
    • Green
  • Physical Form
    • Powder
  • Screen Analysis
    • 1% oversized particles on 125 μm testing screen
  • Chemical Composition
    • ZnS: Cu
  • Density
    • 4.1
  • pH
    • > 11 of a waterbased slurry
  • Product Chemistry
    • Zinc Sulfide

Hidden

  • TDS
    • 1382
  • Product Type
    • Luminescent/ Phosphorescent Pigments, Inorganic Pigments, Yellow-Green Pigment

General Information

  • Typical Uses
    • Solvent-based paints and inks, water-based paints, thermoplastics, thermosetting plastics, enamel, ceramics
  • Maximum Particle Size
    • 36, PSD50
  • Compatibility
    • Insoluble in water, alkalies, organic solvents and decomposed by acids

Typical Uses

  • Content
    • Solvent-based paints and inks, water-based paints, thermoplastics, thermosetting plastics, enamel, ceramics

Physical Properties

  • Particle Size Distribution
    • 33 to 39 μm
  • Phosphorescence Color
    • Green
  • Brightness
    • 3.1 after 60 minutes
    • 66 after 5 minutes
    • 28 after 10 minutes
  • Color
    • Green
  • Physical Form
    • Powder
  • Screen Analysis
    • 1% oversized particles on 125 μm testing screen
  • Chemical Composition
    • ZnS: Cu
  • Density
    • 4.1
  • pH
    • > 11 of a waterbased slurry
  • Product Chemistry
    • Zinc Sulfide

Hidden

  • TDS
    • 1382
  • Product Type
    • Luminescent/ Phosphorescent Pigments, Inorganic Pigments, Yellow-Green Pigment
  • Typical Uses : Solvent-based paints and inks, water-based paints, thermoplastics, thermosetting plastics, enamel, ceramics
  • Maximum Particle Size : 36, PSD50
  • Compatibility : Insoluble in water, alkalies, organic solvents and decomposed by acids
  • Content : Solvent-based paints and inks, water-based paints, thermoplastics, thermosetting plastics, enamel, ceramics
  • Particle Size Distribution : 33 to 39 μm
  • Phosphorescence Color : Green
  • Brightness : 3.1 after 60 minutes|66 after 5 minutes|28 after 10 minutes
  • Color : Green
  • Physical Form : Powder
  • Screen Analysis : 1% oversized particles on 125 μm testing screen
  • Chemical Composition : ZnS: Cu
  • Density : 4.1
  • pH : > 11 of a waterbased slurry
  • Product Chemistry : Zinc Sulfide
  • TDS : 1382
  • Product Type : Luminescent/ Phosphorescent Pigments, Inorganic Pigments, Yellow-Green Pigment
Data Sheet
Name
Description
File Size
Date
Size
Main use: Afterglow plastic sheets. Useable for: Solvent-based paints and inks, water-based paints, thermoplastics, thermosetting plastics, enamel, ceramics.
36.51 KB
3/24/2021
PDF 36.51 KB
Brochure
Name
Description
File Size
Date
Size
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
1.87 MB
4/22/2021
PDF 1.87 MB
Name
Description
File Size
Date
Size
Main use: Afterglow plastic sheets. Useable for: Solvent-based paints and inks, water-based paints, thermoplastics, thermosetting plastics, enamel, ceramics.
36.51 KB
3/24/2021
PDF 36.51 KB
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
1.87 MB
4/22/2021
PDF 1.87 MB