Phosphorescent Pigments
Lumilux® Effect Green N-FG (50060)
Main use: Afterglow plastic sheets, screen printing inks, injection molding.
Overview
Lumilux N-series products are phosphorescent pigments that store energy when exposed to the sun or an artificial light source, and emit light long after the source has been removed. They are zinc sulfide-based, and meet UL and CE safety standards.
Specifications
General Information
- Typical Uses
- Solvent-based paints and inks
- Water-based paints
- Thermoplastics
- Thermosetting plastics
- Enamel
- Ceramics
- Maximum Particle Size
- 38, PSD50
- Particle Texture/Size
- Coarse (D50 30 - 40 µm)
- Product Type
- Luminescent/Phosphorescent Pigments Degrees Celsius
- Application
- Plastic
- Ink
- Compatibility
- Insoluble in water, alkalies, organic solvents and decomposed by acids
Physical Properties
- Luminance DIN 67510-1
- 2.9 mcd/m2 after 60 minutes
- 64 mcd/m2 after 5 minutes
- 27 mcd/m2 after 10 minutes
- Screen Analysis
- < 0.5% oversized particles on 100 μm testing screen
- Physical Form
- Powder
- Color
- Yellow-green
- Particle Size Distribution
- < 38 μm, PSD50
- Density
- 4.1 g/cm3
- Phosphorescence Color
- Green
- Brightness
- 30 after 10 minutes
- 68 after 5 minutes
- 2.9 after 60 minutes
- Chemical Composition
- ZnS: Cu
- pH
- > 11 of a waterbased slurry
- Solubility
- Insoluble
Safety Information
- Incompatible Materials
- Strong acids
General Information
- Typical Uses
- Solvent-based paints and inks
- Water-based paints
- Thermoplastics
- Thermosetting plastics
- Enamel
- Ceramics
- Maximum Particle Size
- 38, PSD50
- Particle Texture/Size
- Coarse (D50 30 - 40 µm)
- Product Type
- Luminescent/Phosphorescent Pigments Degrees Celsius
- Application
- Plastic
- Ink
- Compatibility
- Insoluble in water, alkalies, organic solvents and decomposed by acids
Physical Properties
- Luminance DIN 67510-1
- 2.9 mcd/m2 after 60 minutes
- 64 mcd/m2 after 5 minutes
- 27 mcd/m2 after 10 minutes
- Screen Analysis
- < 0.5% oversized particles on 100 μm testing screen
- Physical Form
- Powder
- Color
- Yellow-green
- Particle Size Distribution
- < 38 μm, PSD50
- Density
- 4.1 g/cm3
- Phosphorescence Color
- Green
- Brightness
- 30 after 10 minutes
- 68 after 5 minutes
- 2.9 after 60 minutes
- Chemical Composition
- ZnS: Cu
- pH
- > 11 of a waterbased slurry
- Solubility
- Insoluble
Safety Information
- Incompatible Materials
- Strong acids
- Typical Uses : Solvent-based paints and inks|Water-based paints|Thermoplastics|Thermosetting plastics|Enamel|Ceramics
- Maximum Particle Size : 38, PSD50
- Particle Texture/Size : Coarse (D50 30 - 40 µm)
- Product Type : Luminescent/Phosphorescent Pigments Degrees Celsius
- Application : Plastic|Ink
- Compatibility : Insoluble in water, alkalies, organic solvents and decomposed by acids
- Luminance DIN 67510-1 : 2.9 mcd/m2 after 60 minutes|64 mcd/m2 after 5 minutes|27 mcd/m2 after 10 minutes
- Screen Analysis : < 0.5% oversized particles on 100 μm testing screen
- Physical Form : Powder
- Color : Yellow-green
- Particle Size Distribution : < 38 μm, PSD50
- Density : 4.1 g/cm3
- Phosphorescence Color : Green
- Brightness : 30 after 10 minutes|68 after 5 minutes|2.9 after 60 minutes
- Chemical Composition : ZnS: Cu
- pH : > 11 of a waterbased slurry
- Solubility : Insoluble
- Incompatible Materials : Strong acids
Brochure
Name
Description
File Size
Date
Size
Authentication Solutions Document Security
application/pdf 480.36 KB
9/7/2022
480.36 KB
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
application/pdf 1.87 MB
9/7/2022
1.87 MB
Data Sheet
Name
Description
File Size
Date
Size
Main use: Afterglow plastic sheets, silk screen printing paints, injection moulding. Useable for: Solvent-based paints and inks, water-based paints, thermoplastics, thermosetting plastics, enamel, ceramics.
application/pdf 31.22 KB
9/7/2022
31.22 KB
Name
Description
File Size
Date
Size
Authentication Solutions Document Security
480.36 KB
9/7/2022
480.36 KB
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
1.87 MB
9/7/2022
1.87 MB
Main use: Afterglow plastic sheets, silk screen printing paints, injection moulding. Useable for: Solvent-based paints and inks, water-based paints, thermoplastics, thermosetting plastics, enamel, ceramics.
31.22 KB
9/7/2022
31.22 KB
Name
Description
File Size
Date
Size
Authentication Solutions Document Security
480.36 KB
9/7/2022
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
1.87 MB
9/7/2022
Main use: Afterglow plastic sheets, silk screen printing paints, injection moulding. Useable for: Solvent-based paints and inks, water-based paints, thermoplastics, thermosetting plastics, enamel, ceramics.
31.22 KB
9/7/2022
Property
Value
brightness of afterglow after 5 minutes
Min. 64 mcd/m²
particle size distribution 50 %
Max. 38 µm