Phosphorescent Pigments
Lumilux® Effect Green N (50000)
Main use: Afterglow plastic sheets, screen printing inks, injection molding.
Lumilux N-series products are phosphorescent pigments that store energy when exposed to the sun or an artificial light source, and emit light long after the source has been removed. They are zinc sulfide-based, and meet UL and CE safety standards.
General Information
- Particle Texture/Size
- Coarse D50 30 - 40 µm
- Product Type
- Luminescent/Phosphorescent Pigments
- Compatibility
- Insoluble in water
- Organic solvents and decomposed by acids
- Alkalies
- Application
- Plastic
- Ink
- Maximum Particle Size
- 46, PSD50
- Typical Uses
- Solvent-based paints and inks
- Thermosetting plastics
- Thermoplastics
- Enamel
- Water-based paints
- Ceramics
Physical Properties
- Brightness
- 66 after 5 minutes
- 3.1 after 60 minutes
- Min 97% after 10 min
- Typical Afterglow Brightness
- Min 97% after 10 min
- Chemical Composition
- ZnS: Cu
- Phosphorescence Color
- Green
- Solubility in Water
- Insoluble
- Solubility
- Insoluble
- Density
- 4.1 g/cm³
- Color
- yellow-green
- Luminance DIN 67510-1
- 66 mcd/m2 after 5 minutes
- 3.1 mcd/m2 after 60 minutes
- 28 mcd/m2 after 10 min
- Physical Form
- Powder
- Particle Size Distribution
- < 46 μm, PSD50
- pH
- >11 of a waterbased slurry
- Screen Analysis
- 1% oversized particles on 125 μm testing screen
Safety Information
- Incompatible Materials
- Strong acids
General Information
- Particle Texture/Size
- Coarse D50 30 - 40 µm
- Product Type
- Luminescent/Phosphorescent Pigments
- Compatibility
- Insoluble in water
- Organic solvents and decomposed by acids
- Alkalies
- Application
- Plastic
- Ink
- Maximum Particle Size
- 46, PSD50
- Typical Uses
- Solvent-based paints and inks
- Thermosetting plastics
- Thermoplastics
- Enamel
- Water-based paints
- Ceramics
Physical Properties
- Brightness
- 66 after 5 minutes
- 3.1 after 60 minutes
- Min 97% after 10 min
- Typical Afterglow Brightness
- Min 97% after 10 min
- Chemical Composition
- ZnS: Cu
- Phosphorescence Color
- Green
- Solubility in Water
- Insoluble
- Solubility
- Insoluble
- Density
- 4.1 g/cm³
- Color
- yellow-green
- Luminance DIN 67510-1
- 66 mcd/m2 after 5 minutes
- 3.1 mcd/m2 after 60 minutes
- 28 mcd/m2 after 10 min
- Physical Form
- Powder
- Particle Size Distribution
- < 46 μm, PSD50
- pH
- >11 of a waterbased slurry
- Screen Analysis
- 1% oversized particles on 125 μm testing screen
Safety Information
- Incompatible Materials
- Strong acids
- Particle Texture/Size : Coarse D50 30 - 40 µm
- Product Type : Luminescent/Phosphorescent Pigments
- Compatibility : Insoluble in water|Organic solvents and decomposed by acids|Alkalies
- Application : Plastic|Ink
- Maximum Particle Size : 46, PSD50
- Typical Uses : Solvent-based paints and inks|Thermosetting plastics|Thermoplastics|Enamel|Water-based paints|Ceramics
- Brightness : 66 after 5 minutes|3.1 after 60 minutes|Min 97% after 10 min
- Typical Afterglow Brightness : Min 97% after 10 min
- Chemical Composition : ZnS: Cu
- Phosphorescence Color : Green
- Solubility in Water : Insoluble
- Solubility : Insoluble
- Density : 4.1 g/cm³
- Color : yellow-green
- Luminance DIN 67510-1 : 66 mcd/m2 after 5 minutes|3.1 mcd/m2 after 60 minutes|28 mcd/m2 after 10 min
- Physical Form : Powder
- Particle Size Distribution : < 46 μm, PSD50
- pH : >11 of a waterbased slurry
- Screen Analysis : 1% oversized particles on 125 μm testing screen
- Incompatible Materials : Strong acids
Brochure
Name
Description
File Size
Date
Size
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
application/pdf 1.87 MB
6/18/2021
1.87 MB
Data Sheet
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
1.87 MB
6/18/2021
1.87 MB
Property
Value
brightness of afterglow after 10 minutes
Min. 97 %
particle size distribution 50 %
Max. 46 µm