From April 5-7, Honeywell introduced NduroMatt™ at the American Coatings Show. From engaging live demonstrations at the booth to an enthusiastic product presentation at the conference, Team NduroMatt™ had a fantastic time at the Show. If you visited our booth at ACS, a sales representative will be in contact with you shortly.
Triple the protection of your products and achieve unrivaled durability with Honeywell’s NduroMatt™ matting agents. Compared to conventional matting agents, NduroMatt™ provides 2-3 times greater surface protection against burnishes, scratches and stains.*
NduroMatt™
Production Flexibility
NduroMatt blends with your products up to 50% faster than synthetic silica-based agents. Plus, you’ll have the versatility to supplement your current coatings or completely replace them to get the exact performance you want.
NduroMatt™
Easy To Use
You don’t need to change your production process to use NduroMatt. It has little or no impact on viscosity, and dust and foam generation is much lower compared to conventional matting agents.
Get In Touch
Contact us today to learn more about getting 2-3 times the protection for your paints and coatings.
* Burnish: 60° gloss change measured after BYK Gardner abrasion test; Scratch: Sutherland rub test; Stain: L, a, b, Color change