/content/industrial/us/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.
honeywell-industrial-spectra-rope-2880x1552.jpg
honeywell-industrial-spectra-rope-2880x1552.jpg

ROPE

Inner Strength

Honeywell Spectra® fiber provides lightweight, dependable strength in demanding applications. Produced using a patented gel-spinning process, it is:

  • A bright white polyethylene fiber with high resistance to chemicals, water and ultraviolet light
  • 15X stronger than steel and 40 percent stronger than aramid fiber
  • Capable of withstanding high-load strain-rate velocitie
  • DNV and OCIMF certified fibers available

Spectra fiber offers several benefits for rope and cordage applications:

  • High strength-to-size ratio, allowing for lighter weight ropes that are easier to handle and maneuver
  • Hydrophobic, so ropes will not absorb moisture or deteriorate in water
  • Naturally buoyant, making it ideal for various marine and offshore uses
  • No corrosion, superior chemical resistance, increased abrasion resistance and excellent flex fatigue, meaning products last longer and maintenance costs are lower

 

Spectra fiber is used in a wide range of rope and cordage applications:

Offshore Oil and Gas Industrial Marines Lifting Slings Recreation/Specialty

• Deepwater lifting and mooring lines

• Pennant and turret lifting lines

• Installation and construction work ropes

• Pierside mooring and docking lines

• Towing and tug lines

• Fishing trawl nets

• Construction

• Military

• Helicopter rescue hoist cables

• Performance yachting

• Climbing ropes

• Personal escape ropes

$('body').append(` `);