Combat Tested. Troops Approved.
When lightweight ballistic protection is critical, our Spectra fiber and ballistic composite materials are found in bullet-resistant helmets, vests, fragment protection plates and vehicle armor worldwide. Military and law enforcement personnel have trusted Spectra Shield®, Gold Shield® and Gold Flex® for decades. Pound-for-pound, Spectra fiber is fifteen times stronger than steel, more durable than polyester, and with a specific strength 40% greater than aramid fiber.
SPECTRA ARMOR
Body Armor
Maximize the strength of advanced armor products while maintaining the lightweight ballistic and stab protection properties critical to those reporting for duty.
SPECTRA ARMOR
Helmets & Face Protection
Combine lightweight ballistic protection with structural performance to deliver fragmentation and rifle protection needed in complex helmets.
SPECTRA ARMOR
Vehicle Armor
Spectra Shield ballistic composite materials and custom panel manufacturing meet the performance, weight, cost, and environmental requirements for demanding vehicle armor designs.
SPECTRA ARMOR
Military Applications
Our ballistic composite materials meet military standards to deliver comprehensive protection with weight reductions in armor systems. We focus on improved survivability and mission completion.
SPECTRA ARMOR
Law Enforcement Applications
Law enforcement officers require the best in ballistic body armor, helmets, and vehicle armor. Our ballistic materials are designed for wearability to protect police forces globally.